![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Fiberglass Antenna; 860-930MHz 5dBi-600mm
Fibreglass Long Range antenna with gain of 5dBi, frequency range 860-930MHz and 60cm length.
- 10+: $32.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Average gain dBi: 5dBi
- Frequency range: 860-930MHz
- Length of 60cm
- Robust enough to withstand the harsh outdoor environment
- Can connect to SenseCAP M1 Indoor Gateway
- Includes hardware for mounting
- Comes with a 1m cable
For some applications like in an urban environment or where large stretches of land have to be monitored the normal range of Long Range might not be enough. If you need to increase the range for your Long Range devices, then this outdoor Long Range Fiberglass antenna will be the ideal addition to your Long Range system. It’s a robust solution to provide extra power and range for outdoor Long Range Base stations. The antenna has an average gain of 6dBi, a length of 60cmand a frequency range from 860-930MHz and it comes with hardware for pole and wall mounting.
The Antenna has an N-J Double tooth connector, and it comes with an N-Female to RP-SMA plug cable so it can be easily connected to the SenseCAP Gateways.
Application
The antenna can be used in any environment where long-range Long Range connections are required.
- Agriculture
- Environmental Monitoring
- Urban Monitoring
Parameters
Frequency |
860-930MHz |
V.S.W.R |
<=2.0 |
Antenna Gain |
5.0 +/-0.8dBi |
Efficiency |
>=60% |
Radiation Pattern |
Omni-Directional |
Max Input Power |
>=2W |
Polarization |
Linear polarization/ Vertical |
Impedance |
50 Ohm |
Material of Radiator |
CU |
Material of Plastic |
FRP (white light) |
Cable Type |
RG-141 50Ohm |
Connector Type |
N-J Double tooth connector |
Operation Temperature |
-30°C ~65°C |
Storage Temperature |
-30°C~65°C |
Antenna Color Storage life |
< 2 year |
Cable length |
1m |
ECCN/HTS
HSCODE | 8517707090 |
USHSCODE | 8517620010 |
UPC | |
EUHSCODE | 8517620000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewAntenna is good-quality. Works as expected.
-
from order viewwell built, does the job, easy to install
-
from order viewHigh quality antenna with very good documentation for mounting and setup
-
from order viewAll ok , but waiting time
-
from order viewThis user did not leave any comments.