![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Fiberglass Antenna; 858-878MHz 8dBi-1300mm
Fibreglass Long Range antenna with gain of 8dBi, frequency range 858-878MHz and 130cm length
- 10+: $54.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Average gain: 8dBi
- Frequency range: 858-878MHz
- Length of 130cm
- Robust enough to withstand the harsh outdoor environment
- can connect to the SenseCAP Outdoor Gateway and SenseCAP M1 Indoor Gateway
- Includes hardware for mounting
- Comes with a 1m cable
For some applications like in an urban environment or where large stretches of land have to be monitored the normal range of Long Range might not be enough. So If you need to increase the range for your Long Range devices, then this outdoor Long Range Fiberglass antenna will be the ideal addition to your Long Range system. It’s a robust solution to provide extra power and range for outdoor Long Range Base stations. The antenna has an average gain of 8 dBi, a length of 130cm, and a frequency from 858-878MHz, and it comes with hardware for pole and wall mounting.
The Antenna has an N-J Double tooth connector, and it comes with an N-Female to RP-SMA plug cable so it can be easily connected to the SenseCAP Gateways.
Application
The antenna can be used in any environment where long-range Long Range connections are required.
- Agriculture
- Environmental Monitoring
- Urban Monitoring
Parameters
Frequency |
858-878MHz |
V.S.W.R |
<=2.0 |
Antenna Gain |
8.0 +/-0.8dBi |
Efficiency |
>=60% |
Radiation Pattern |
Omni-Directional |
Max Input Power |
>=2W |
Polarization |
Linear polarization/ Vertical |
Impedance |
50 Ohm |
Material of Radiator |
CU |
Material of Plastic |
FRP (white light) |
Cable Type |
RG-141 50Ohm |
Connector Type |
N-J Double tooth connector |
Operation Temperature |
-30°C ~65°C |
Storage Temperature |
-30°C~65°C |
Antenna Color Storage life |
< 2 year |
Cable length |
1m |
ECCN/HTS
HSCODE | 8517707090 |
USHSCODE | 8517620010 |
UPC | |
EUHSCODE | 8517620000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewYes. It increases my helium earning a lot.
-
from order viewyes good job thank
-
from order viewAntenna very nice and works well! Thank you very much!
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments.