![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Logic Shrimp v1 logic analyzer
SKU
102990030
This product is discontinued, please consider the Logic Pirate as an alternative product
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is discontinued, please consider the Logic Pirate as an alternative product.
The Logic Shrimp is a medium speed, low-cost logic analyzer with a USB interface. It can capture up to 256K samples at 20MHz. Compatible with the open source SUMP logic analyzer client.
Logic Shrimp does not come with probe, click here to buy: Logic Shrimp probe cable
- 4 channels @ 256K samples per channel
- 20/12/6/3/2/1MHz capture rates, and lower
- Simple edge change triggers on all channels, adjustable pre/post
- trigger samples
- SUMP protocol compatible
- USB connection, USB upgradable
- Open source (CC-BY-SA)
Resources
This open source hardware and software is distributed in the hope that it will be useful, but WITHOUT ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.
If you encounter any problems when using this product, here is the forum from which you can get the technical support.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 12g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9030900090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review