![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Logic Pirate
YOU MAY LIKE THIS
PRODUCT DETAILS
The Logic Pirate is an inexpensive, yet capable open source logic analyzer. It can sample 8 channels at 20 million samples per second, and may be overclocked for even faster acquisitions. It's designed to support the open source SUMP logic analyzer protocol with software available for most operating systems.
Features
8 channels
256,000 Samples recording size
20 MHz sampling speed, can potentially be overclocked to 60 MHz
No compromise on sample size when combining different speeds or number of channels
Simple configurable edge detection triggers on all inputs (simple OR trigger)
Configurable ratio of samples from before and after the trigger (rolling sample buffer)
5 V tolerant inputs (LOW-level voltage < 0.8 V, HIGH-level voltage > 2.0 V)
About 500 kB/s transfer speed to the PC (256 kSamples take about 0.5 seconds)
Data capturing can be stopped from the host software anytime
Cross platform host software for Windows, OS X, and Linux
DIY-friendly 0603 parts and SOIC packages used on a 2-layer board
On board 3.3 V regulator can supply up to 400 mA to an external circuit
Tiny 3cm x 3cm PCB
Firmware updates via built-in USB bootloader
Probe cables and acrylic case available from Seeed Studio
Open source PCB (EAGLE) and firmware files
Some features of the OLS host software
Precise measurement by using up to ten free placeable cursors
Automatic period, frequency, and duty cycle measurement
Displaying channel groups as HEX values and/or as an analog signal
Analyzers for a large number of protocols: 1-Wire, I2C, JTAG, SPI, UART, etc.
Documents
Software
Techsupport
This product is designed by Dangerous, for any technical support, please visit their Forum
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 7g |
Battery | Exclude |
Part List
Logic Pirate | 1 |
ECCN/HTS
HSCODE | 9030900090 |
USHSCODE | 8473301140 |
UPC | 841454106265 |
EUHSCODE | 8473302000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewperfect. does what it says, it's basic though
-
great value!
-