![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Load Sensor
- 10+: $4.41
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a half-bridge load sensor, which is widely used in weight scales. When the half-bridge is being stretched, it sends signal via the red signal wire. You can use multiple load sensors simultaneously to increase the capacity range.
Sturdy material
Up to 50kg sensor range
parallel use to add additional capacity
Dimension (mm): 28*28*8
Capacity (kg): 50
Comprehensive error (%F.S): 0.2
Output sensitivity (mv/v): 1.1±0.15
Nonlinearity (%F.S): 0.2
Repeatability (%F.S): 0.1
Hysteresis (%F.S): 0.2
Creep (%F.S/3min): 0.1
Zero Drift (%F.S/1min): 0.1
Temp. Effect on zero (%F.S/10°C): 0.2
Temp. Effect on Output (%F.S/10°C): ≤0.15
Zero Output (mv/V): ±0.3
Input Resistance (Ω): 1000±50
Output Resistance (Ω): 1000±50
Insulation Resistance (MΩ): ≤2000 (100VDC)
Excitation Voltage (V): 5~10
Operation Temp. Range (°C): -10~+50
Overload Capacity (%F.S): 150
Method of connecting wire : red= Sig + ; black= Exc –; blue= Exc +
Technical details
Dimensions | 60mm x90mm x8mm |
Weight | G.W 16g |
Battery | Exclude |
Part List
Load Sensor | 1 |
ECCN/HTS
HSCODE | 8423900010 |
USHSCODE | 9026104000 |
UPC | 841454116202 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |