the AI Hardware Partner
Toggle Nav
Loading...

LWL02 LoRaWAN Water Leak Sensor - US915MHz, Smart home, OTTA, Wireless

SKU
101990942

The LWL02 is a LoRaWAN water sensor. When there is water between the two metal probes, LWL02 indicates a water leak event and send uplink to the IoT servers via the LoRaWAN network. 

$18.00
In stock
-
+

PRODUCT DETAILS

Features

  • Low-power consumption: 2 x AAA LR03 batteries working for a long time up to 2 years
  • Long-range data transmission: Data can be transmitted within a range of 3~5 kilometers
  • Support for multiple platforms: Quick to use on platforms like Helium and TTN
  • Alarm Function:  Water leak event will be warned
  • Flexible parameter configuration: Supports AT commands to change parameters, can remotely configure parameters through LoRaWAN Downlink

Description

LWL02 is powered by 2 x AAA batteries and targeted long-time use, these two batteries can provide about 16,000 ~ 70,000 uplink packets, which result in 2 ~ 10 years battery life. After the battery runs out, the user can easily open the enclosure and replace it with 2 common AAAbatteries.


It will send periodically data every day as well as for each water leak event. It also counts the water leak times and calculates the last water leak duration. Users can also disable the uplink for each water leak event, instead, the device can count each event and uplink periodically.


Each LWL02 is pre-load with a set of unique keys for LoRaWAN registration, register these keys to the LoRaWAN server and it will auto-connect after power on.


This water leak sensor can be set up as follows in a LoRaWAN network:


Applications

  • Boat Bilge Water Leak Detection 

  • Smart Building

  • Smart home

Note

It is recommended to change the battery when it reaches 2.8V. After changing the battery, make sure, to press the RESET button to activate the low power mode. 

Dimension and Overview

Parts List

1 x LoRaWAN Water Leak Sensor- US915MHz

ECCN/HTS

HSCODE 9031809090
USHSCODE 8517180050
UPC
EUHSCODE 8471707000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    80%
    from order view
    Fine unit.
    By

FAQ

1 Item

Show per page