![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP Wireless Soil Moisture and Temperature Sensor - LoRaWAN EU868MHz
SenseCAP Wireless Soil Moisture and Temperature Sensor measures soil volumetric water content (VWC) and temperature. It's designed with a 2-in-1 sensor that integrates soil temperature and soil moisture, a custom battery and an IP66 enclosure, optimized for outdoor use cases that need reliable data collection over years.
YOU MAY LIKE THIS
PRODUCT DETAILS
Product Upgrades
SenseCAP Wireless Soil Moisture & Temperature Sensor measures soil volumetric water content (VWC) and soil temperature at the range of 0 ~ 100% (m³/m³) and -30 ~ 70℃ respectively. With the high-quality soil moisture and temperature probe, this sensor features high precision and sensitivity regardless of soil variability, making it widely applicable in industrial IoT (IIoT) scenarios such as water-saving irrigation, outdoor fields, greenhouses, and more.
Note
SenseCAP Sensor is fully compliant with LoRaWAN specifications and can be used with standard LoRaWAN gateways. Please choose the corresponding gateway according to the sensor frequency.
Seeed also provides SenseCAP LoRaWAN Gateway for you to use with SenseCAP Sensors seamlessly without an extra huge workload for provisioning.
System Architecture
Features
-
Support LoRaWAN protocol Class A
-
High reliability and stability
-
Ultra-wide-distance transmission: 10km in line of sight scene, 2 km in urban scenes
-
Battery life ≥ 6 years
-
IP66 enclosure, suitable for outdoor applications
-
Rapid installation and deployment (see the video below)
Applications
- Smart Agriculture
- Smart Building and Industrial Control
- Environmental Monitoring
- Other Wireless Sensing Applications
About SenseCAP
Among the first launch of Seeed industrial IoT (IIoT) product series, SenseCAP is focusing on wireless environmental sensing applications: smart agriculture, precision farming, and smart city, to name a few. It consists of hardware products (sensors, data-loggers & gateways, etc.), software services (SenseCAP portal, mobile App, open dashboard), an API for device & data management.
Note
Please email to sensecap[at]seeed[dot]cc to request any technical support for this product.
Specifications
Soil Temperature | |
---|---|
Range | -30 ℃ to +70 ℃ |
Accuracy | ±0.5 ℃ |
Resolution | 0.1 ℃ |
Soil Moisture | |
Range | From completely dry to fully saturated (from 0% to 100% of saturation) |
Accuracy | ±2% ( 0 to 50 %) ; ±3% ( 50 to 100 %) |
Resolution | 0.03 %(0 to 50%); 1%(50 to 100%) |
General Parameters | |
Product Model | Long Range -S-868-Soil MT-01 |
Microcontroller | Ultra-low-power MCU |
Support Protocol | Based on LoRaWAN v1.0.2 protocol |
Long Range Channel Plan | EU868 |
Long Range Power Output | 16 dBm (EIRP) |
Sensitivity | -137.5dBm(SF12, BW125KHz) |
Current Consumption | 5 μA (sleep mode) 120 mA max(active mode) |
Communication Distance | 2 to 10 km (depending on different antennas and environments) |
Measuring Area | A cylinder area (with the probe as the center, diameter: 7cm, height: 7cm) |
IP Rating | IP66 |
UV Resistance | anti-aging (from rain/sun exposure): UL746C F1 |
Enclosure Material | PC |
Operating Temperature | -30 ℃ to +70 ℃ |
Operating Humidity | 0 to 100 %RH (non-condensing) |
Device Weight | 415g |
Certification | CE, FCC, RoHS |
Battery (Contained in equipment) | |
Battery Life | ≥ 3 years (upload data once per hour) |
Battery Voltage | 3.6V |
Battery Capacity | 19Ah (non-rechargeable) |
Long Range Frequency
Long Range Channel Plan | |
---|---|
Uplink (MHz) | 868.1 - SF7BW125 to SF12BW125 868.3 - SF7BW125 to SF12BW125 and SF7BW250 868.5 - SF7BW125 to SF12BW125 867.1 - SF7BW125 to SF12BW125 867.3 - SF7BW125 to SF12BW125 867.5 - SF7BW125 to SF12BW125 867.7 - SF7BW125 to SF12BW125 867.9 - SF7BW125 to SF12BW125 |
Downlink (MHz) | Uplink channels 1-8 (RX1) 869.525 - SF9BW125 (RX2 downlink only) |
Part List
Part List | ||
---|---|---|
1 | Sensor | x1 |
2 | Bracket | x1 |
3 | M4 Self-drilling Screw | x4 |
4 | M3 Self-drilling Screw | x2 |
ECCN/HTS
HSCODE | 9025800000 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |