![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP Wireless Light Intensity Sensor - LoRaWAN US915MHz
SenseCAP Wireless Light Intensity Sensor measures the intensity of light, which is designed in battery-powered and IP66 enclosure for outdoor use, optimized for use cases that need reliable data collection over years.
Note
We have an upgraded version, please refer to SenseCAP S210X.
YOU MAY LIKE THIS
PRODUCT DETAILS
SenseCAP Wireless Light Intensity Sensor measures the intensity of light in lux from 0 - 188000 lux, which is designed for outdoor use.
This battery-powered device incorporates a built-in LoRa transmitter based on SX1276 for long-range transmission, a digital light sensor, and a custom battery. It is specifically designed and optimized for use cases powering end devices by batteries for years. To minimize the power consumption, the device wakes up, transmits the collected light data to the gateway, and then goes back to sleep.
To fit in adverse conditions, it is designed with industrial standards and equipped with an IP66 waterproof enclosure, supporting an extended operating temperature range, making it suitable for industrial applications in both indoor and outdoor severe environments.
SenseCAP Sensor Node adopts a modular design, integrating the data logger with the sensor probe, which is replaceable by other SenseCAP sensor probes.
Note
SenseCAP Sensor is fully compliant with LoRaWAN specifications and can be used with standard LoRaWAN gateways. Please choose the corresponding gateway according to the sensor frequency. Seeed also provides SenseCAP LoRaWAN Gateway for you to use with SenseCAP Sensors seamlessly without an extra huge workload for provisioning.
System Architecture
Features
-
Support LoRaWAN protocol Class A
-
High reliability and stability
-
An ultra-wide 22-bit dynamic range
-
Ultra-wide-distance transmission: 10km in line of sight scene, 2 km in urban scenes
-
Transmission Interval: every 1 hour
-
Battery life ≥ 8 years
-
Rapid installation and deployment (see the video below)
Applications
-
Smart Agriculture
-
Smart Building
-
Environmental Monitoring
-
Other Wireless Sensing Applications
Note
Please email sensecap[at]seeed[dot]cc to request any technical support for this product.
Specifications
Light Intensity | |
---|---|
Range | 0 to 188000 Lux |
Sensitivity | 0.045 Lux/LSB |
Resolution | 0.045 Lux |
General Parameters | |
Product Model | LoRa-S-915-Light Intensity-01 |
Microcontroller | Ultra-low-power MCU |
Support Protocol | Based on LoRaWAN v1.0.2 protocol |
LoRa Channel Plan | US915 |
LoRa Power Output | 16 dBm (EIRP) |
Sensitivity | -136.5dBm(SF12, BW125KHz) |
Current Consumption | 5 μA (sleep mode) 120 mA max(active mode) |
Communication Distance | 2 to 10 km (depending on different antennas and environments) |
IP Rating | IP66 |
UV Resistance | anti-aging (from rain/sun exposure): UL746C F1 |
Enclosure Material | PC |
Operating Temperature | -40 ℃ to +85 ℃ |
Operating Humidity | 0 to 100 %RH (non-condensing) |
Device Weight | 288g |
Certification | CE, FCC, RoHS |
Battery (Contained in equipment) | |
Battery Life | ≥ 3 years (upload data once per hour) |
Battery Voltage | 3.6V |
Battery Capacity | 19Ah (non-rechargeable) |
LoRa Frequency
LoRa Channel Plan | |
---|---|
Uplink (MHz) | 903.9 - SF7BW125 to SF10BW125 904.1 - SF7BW125 to SF10BW125 904.3 - SF7BW125 to SF10BW125 904.5 - SF7BW125 to SF10BW125 904.7 - SF7BW125 to SF10BW125 904.9 - SF7BW125 to SF10BW125 905.1 - SF7BW125 to SF10BW125 905.3 - SF7BW125 to SF10BW125 |
Downlink (MHz) | 923.3 - SF7BW500 to SF12BW500 923.9 - SF7BW500 to SF12BW500 924.5 - SF7BW500 to SF12BW500 925.1 - SF7BW500 to SF12BW500 925.7 - SF7BW500 to SF12BW500 926.3 - SF7BW500 to SF12BW500 926.9 - SF7BW500 to SF12BW500 927.5 - SF7BW500 to SF12BW500 |
Tips
Apart from the US915MHz version, this sensor is also available in EU868MHz frequency. Click here to learn more.
Part List
Part List | ||
---|---|---|
1 | Sensor | x1 |
2 | Bracket | x1 |
3 | M4 Self-drilling Screw | x4 |
4 | M3 Self-drilling Screw | x2 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
FCC | 1 |
RoHS | 1 |