![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP Outdoor Gateway - LoRaWAN AS923
SenseCAP Gateway - LoRaWAN is an IP66 industrial-grade outdoor product, that supports an extended operating temperature range, making it applicable for low-power consumption, long-range data collection IoT scenarios like smart farming.
- 10+: $359.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
-
Please be aware that this product does not support the Helium LongFi network. Kindly note this product without quality defects is not eligible for return or refund.
-
This SKU is a custom version and requires a minimum order quantity (MOQ) of 10pcs. Please contact our sales team at [email protected] to place an order.
-
Please send an email to sensecap@seeed.cc to request any technological support for this product.
Key Features
- High-performance Cortex A8 1GHz processor, Linux system.
- Support LoRaWAN protocol Class A, Class C and multiple ISM bands, including CN470, EU868, US915, AS923, and AU915, enabling seamless integration with ultra-low-power SenseCAP Sensors.
- Support multiple methods to access the network: 4G, Ethernet
- Ultra-wide-distance transmission: with 8 RX and 1 TX transceiver configuration and a maximum transmit power of 27dBm, it can cover distances of up to 10km in line-of-sight scenarios and 2km in urban environments.
- Industrial grade protection and easy to deploy: IP66 enclosure, temperature -40℃~70℃, suitable for outdoor applications It offers easy deployment and rapid provisioning simplifying the installation process for convenient setup(see the "how to install" video below)
Description
SenseCAP Gateway - LoRaWAN is based on LoRaWAN protocol, applicable for low-power consumption, long-range environmental data collection, and remote monitoring scenarios such as smart agriculture and smart city.
As the central device of SenseCAP LoRaWAN network, the gateway is used for collecting data from different SenseCAP Sensors and transmitting the data to the cloud platform via cellular LTE or Ethernet. Equipped with a high-performance processor AM3358 and telecom operator-level Long Range chip SX1301, this device ensures robustness and high performance in large-scale networks. Mutual authentication and encryption are established in the whole network to increase security.
The gateway is designed with an IP66 enclosure and supports an extended operating temperature range, making it suitable for industrial applications in both indoor and outdoor severe environments. We offer different SenseCAP Gateway - LoRaWAN with different ISM bands:
SenseCAP Gateway - LoRawan EU 868 ( subset of 863 - 870 MHz )
SenseCAP Gateway - LoRawan US 915 ( subset of 902 - 928 MHz )
SenseCAP Gateway - LoRawan AS923 ( subset of 920- 925 MHz )
SenseCAP Gateway - LoRawan AU915 ( subset of 915- 928 MHz )
SenseCAP Gateway - LoRawan CN 470 ( subset of 470 - 510 MHz )
About SenseCAP
Among the first launch of the Seeed Industrial IoT (IIoT) product series, SenseCAP is focusing on wireless environmental sensing applications: smart agriculture, precision farming, and smart city, to name a few. It consists of hardware products (sensors, data loggers & gateways, etc.), software services (SenseCAP portal, mobile App, open dashboard), and API for device & data management. Here is a collection of SenseCAP LoRaWAN Sensors for you to use with SenseCAP LoRaWAN Gateway seamlessly without extra workload for provisioning. It only takes you a few minutes to set up with this instruction.
If you want to add other Long Range Application sensors, no problem at all. Please kindly refer to this document to connect any Long Range Application sensors to SenseCAP LoRaWAN Gateway.
Additionally, we highly recommend that you use our SenseCAP M2 Multi-Platform LoRaWAN Indoor Gateway, which is a standard LoRaWAN® gateway that supports connection to different network servers. With its affordable price of $99, its cost-effectiveness becomes a standout advantage, especially when building your private LoRaWAN network.
System Architecture
SenseCAP Architecture
Applications
- Smart Agriculture
- Smart Building
- Environmental Monitoring
- Other Wireless Sensing Applications
Specification
General Parameters |
|
Product Model |
LoRa-G-923-E/4G |
CPU |
TI AM3358 Cortex-A8 1GHz |
System |
Linux Debian |
RAM |
DDR3 512MB |
Memory |
8GB eMMC |
Channel Plan |
920~925MHz |
Long Range Power Output |
25dBm |
Long Range Sensitivity |
-139.5dBm (SF12BW125) |
Ethernet |
100Mbps FE (RJ-45) |
4G Band |
LTE-FDD: B1/B2/B3/B4/B5/B7/B8/B12/B13/B18/B19/B20/B25/B26/B28 LTE-TDD: B38/B39/B40/B41 WCDMA: B1/B2/B4/B5/B6/B8/B19 GSM: 850/900/1800/1900MHz |
4G Features |
Support non-CA Cat 4 FDD and TDD LTE-FDD: Max 150Mbps (DL), Max 50Mbps (UL) LTE-TDD: Max 130Mbps (DL), Max 30Mbps (UL) |
UMTS Features |
Support 3GPP R8 DC-HSDPA, HSPA+, HSDPA, HSUPA and WCDMA DC-HSDPA: Max 42Mbps (DL) HSUPA: Max 5.76Mbps (UL) WCDMA: Max 384Kbps (DL), Max 384Kbps (UL) |
Long Range Antenna |
2.5dBi gain / Vertical polarization / Omni-directional / SMA-J connector |
4G Antenna |
0-4dBi gain / Linear polarization / Omnidirectional / SMA-J connector |
LED Indicator |
Indicating network condition (online/ offline) |
Grounding |
Reserved 1 screw hole for GND |
Power Consumption |
3.6W |
Power Supply |
DC 12V/2A |
IP Rating |
IP66 |
UV Resistance |
anti-aging (from rain/sun exposure): UL746C F1 |
Enclosure Material |
PC |
Operating Temperature |
-40 ℃ to +70 ℃ |
Operating Humidity |
0 to 100 %RH (non-condensing) |
Installation Method |
Wall or pole mounting |
Device Weight |
777g |
Device Dimensions |
256mm * 160mm * 81mm |
Certification |
CE, FCC, RoHS |
Interface
Part list
Part List |
||
1 |
Long Range Gateway |
x1 |
2 |
Long Range Antenna |
x1 |
3 |
4G Antenna |
x1 |
4 |
Allen Hex Key |
x1 |
5 |
Mounts |
x4 |
6 |
Power Adapter |
x1 |
7 |
Power Extension Cable (5M) |
x1 |
8 |
Ferrules / Aluminum piece |
x 2 / 2 |
9 |
M5 Self-drilling Screws |
x8 |
*Optional Antenna |
||
1 |
Long Range Fiberglass Omni Antenna |
x1 |
2 |
Antenna Lightning Protector |
x1 |
3 |
Long Range Antenna Brackets |
x1 |
ECCN/HTS
HSCODE | 8517629990 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |