![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
LoRaWAN GPS Tracker with 9-axis accelerometer-LGT92- 868MHz
SKU
113990659
The Dragino LoRaWAN GPS Tracker LGT-92 is an open source GPS tracker base on Ultra Low Power STM32L072 MCU and SX1276/1278 LoRa Module.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
- Currently, this product is out of stock. However, we're launching a SenseCAP T1000 LoRaWAN GPS Tracker on Kickstarter on August 22, 2023
- It's a card-size LoRaWAN® tracker utilizing GNSS/Wi-Fi/Bluetooth for outdoor & indoor location tracking. It boasts self-geo-adaptive capabilities, local data storage, and battery life for months. It's equipped with temperature, light, and motion sensors, making it ideal for a variety of applications for location & status monitoring., learn more here.
The Dragino LoRaWAN GPS Tracker LGT-92 is an open source GPS tracker base on Ultra Low Power STM32L072 MCU and SX1276/1278 LoRa Module.
LGT-92 includes a low power GPS module L70 and 9-axis accelerometer for motion and attitude detection. The power for both of the GPS module and accelerometer can be controlled by MCU to achieve the best energy profile for different applications.
The LoRa wireless technology used in LGT-92 allows the user to send data and reach extremely long ranges at low data-rates.It provides ultra-long range spread spectrum communication and high interference immunity whilst minimising current consumption.It targets professional tracking service.
LGT-92 is powered by 1000mA Li-on battery, user can program the device to work from weeks to months depends on the target use case.
LGT-92 is an open-source product, it is based on the STM32Cube HAL drivers and lots of libraries can be found in ST site for rapid development.
Note
This LoraWAN GPS tracker can be configured by sending AT Commands via a Serial Port Tool running on your computer. You can access the guide for AT Commands list here.
Features:
- LoRaWAN 1.0.3 compliant
- Regular/ Real-time GPS tracking
- Built-in 9 axis accelerometer
- Motion sensing capability
- Power Monitoring
- Charging clip with USB port
- 1000mA Li-on Battery power
- Tri-color LED, Alarm button
- Bands: EU868
- AT Commands to change parameters
Applications:
- Smart Buildings & Home Automation
- Logistics and Supply Chain Management
- Smart Metering
- Smart Agriculture
- Smart Cities
- Smart Factory
Specification
System:
- STM32L072CZT6
- Flash:192KB
- RAM:20KB
- EEPROM:6KB
GPS, L70R:
- Acquisition: 16mA
- Tracking: 13mA
- Cold Start: <35s
- 8uA@Backup Mode
- Warm Start: <30s
- Accuracy: < 2.5m CEP
- ReHot Start: <1s
Accelerometer:
- MPU9250 9-axis
- triple-axis MEMS gyroscope
- triple-axis MEMS accelerometer
- triple-axis MEMS magnetometer
- 3.5mA operating current
Power Comsuption:
- Sleeping Mode: 77uA
- Tracking: max: 38mA
- LoRa Transmit: 24 ~ 150mA Documents
Part List:
1 x LoRaWAN GPS Tracker with 9-axis accelerometer-LGT92- 868MHz
ECCN/HTS
HSCODE | 8526919090 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewPerfect product for LoRaWan testing and production. Trackers are working with TTN and also with Helium. Everything perfect. You can easily integrate it with your mapping/tracking, or with a service like Datacake, from both networks.
FAQ
Show
per page