the AI Hardware Partner
Toggle Nav
Loading...

LDS02 LoRaWAN Door & Window Sensor Alarm - EU868MHz, Smart Home, Wireless, OTAA, Home Security

SKU
101990921

The LDS02 is a LoRaWAN Door and Window Sensor. It detects door open/close status and uplinks to IoT server via LoRaWAN network. It can be used to monitor the open/close status of important and/or valuable rooms or items in your home and on your property. And users can see the door and window status, open time, open counts in the IoT Server.

$18.00
In stock
-
+

PRODUCT DETAILS

Features

  • Low-power consumption:2 x AAA LR03 batteries working for a long time up to 2 years
  • Long-range data transmission: Data can be transmitted within a range of 3~5 kilometers
  • Support for multiple platforms: Quick to use on platforms like Helium and TTN
  • Alarm Function: Open duration alarm, uplink on periodically and open/close action
  • Flexible parameter configuration: Supports AT commands to change parameters, can remotely configure parameters through LoRaWAN Downlink

Description

This sensor is powered by 2 x AAA batteries and targeted for long-time use, these two batteries can provide about 16,000 ~ 70,000 uplink packets. After the battery runs out, the user can easily open the enclosure and replace it with 2 common AAA batteries.


The LDS02 will send periodically data every day as well as for each door and window open/close action. It also counts the door and window open times and calculates the last door and window open duration. Users can also disable the uplink for each open/close event, instead, the device can count each open event and uplink periodically


Also, it has the open alarm feature, user can set this feature so the device will send an alarm if the door and window have been open for a certain time. Each LDS02 is pre-load with a set of unique keys for LoRaWAN registration, register these keys to the LoRaWAN server and it will auto-connect after power on.


The LDS02 can adapt to many different types of door/window frames. Please ensure that the horizontal installation gap between them is less than or equal to 25 mm.


Note

LDS02 LoRaWAN Door & Window Sensor can be used with LWL02 water leak sensor, indoor air temperature and humidity sensor, our indoor gateway like SenseCAP M1, The Things Indoor Gateway(TTIG) to build a smart home IoT solutions. Check our Also Add to directly build your own IoT home solutions.

Applications

  • liquor cabinets
  • confidential file cabinets
  • intrusion detection


Package Includes

× Sensor

Dimensions

  • Device Size: 73.9 x 31.39 x 20.1 mm

ECCN/HTS

HSCODE 9031809090
USHSCODE 8517180050
UPC
EUHSCODE 9030900000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    80%
    Product Quality
    100%
    from order view
    Don't throuw the 'sticker' away, it contains DEV EUI. With than hint no problem to configure. Thank you @Seeed.
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    Best
    By
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments.
    By

FAQ

3 Item(s)

Show per page