![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP Wireless CO2 Sensor - LoRaWAN EU868MHz
SenseCAP Wireless CO2 Sensor measures levels of CO2 emission in the atmosphere, designed with an NDIR CO2 sensor and a custom battery. It's dustproof, optimal for use cases that need reliable data collection, even in dusted indoor environments such as chicken farms.
YOU MAY LIKE THIS
PRODUCT DETAILS
Product Upgrades
SenseCAP has released the brand new Industrial sensor - SenseCAP S2103 LoRaWAN CO2, Temperature, and Humidity Sensor that only costs $129.00 to provide stronger robustness, higher performance, and better user experience in environmental sensing.
SenseCAP Wireless CO2 Sensor measures the level of carbon dioxide (CO2) gas at the range of 0 ~ 40000 ppm in the atmosphere, applicable for indoor environments. It is perfect for monitoring CO2 ppm in greenhouses, industrial campuses, factories, schools, office buildings, hotels, hospitals, transportation stations, and anywhere that data of CO2 emission is needed.
This device incorporates a built-in LoRa transmitter based on SX1276 for long-range transmission, an NDIR CO2 sensor, and a custom battery. It is specifically designed and optimized for use cases powering end devices by batteries over the years. To minimize the power consumption, the device wakes up, transmits the collected CO2 data to the gateway, and then goes back to sleep.
Under the best of circumstances, the battery is expected to last for 1.5 years, depending on the data transmission intervals. Please kindly note that the default interval is once per hour. If you'd like to change the data upload interval, please refer to this document.
SenseCAP Sensor Node adopts a modular design, integrating the data logger with the sensor probe, which is replaceable by other SenseCAP sensor probes.
The data logger part is designed with industry standards and equipped with an IP66 waterproof enclosure. To ensure accuracy and sensitivity, we chose the material with the optimal breathable aperture for the sensor probe, which however is not waterproof. Hence, this CO2 Sensor is applicable only for indoor environments. The product is dustproof, making it ideal for environments such as chicken farms, where there is poultry dust.
System Architecture
Features
-
Support LoRaWAN protocol Class A
-
NDIR CO2 sensor technology
-
Dual-channel detection for superior stability
-
Ultra-wide-distance transmission: 10km in line of sight scene, 2 km in urban scenes
-
Battery life ≥ 1.5 years
-
Rapid installation and deployment (see the video below)
Applications
-
Smart Agriculture/ Precision Agriculture
-
Smart Building and Industrial Control
-
Environmental Monitoring
-
Other Wireless Sensing Applications
Specifications
CO2 | ||
---|---|---|
Parameters | Condition | Value |
Range | - | 0 to 40000 ppm |
Accuracy | 400 to 10000ppm | ±(30 ppm + 3 %MV) |
Resolution | - | 1 ppm |
Temperature Stability | T = 0 to 50 ℃ | ±2.5 ppm/℃ |
Parameters | |
---|---|
Product Model | LoRa-S-868-CO2-01 |
Microcontroller | Ultra-low-power MCU |
Support Protocol | Based on LoRaWAN v1.0.2 protocol |
LoRa Channel Plan | EU868 |
LoRa Power Output | 16 dBm (EIRP) |
Sensitivity | -137.5dBm(SF12, BW125KHz) |
Current Consumption | 5 μA (sleep mode) 120 mA max(active mode) |
Communication Distance | 2 to 10 km (depending on different antennas and environments) |
IP Rating | IP66 (Sensor Node); Indoor (Sensor Probe) |
UV Resistance | anti-aging (from rain/sun exposure): UL746C F1 |
Enclosure Material | PC |
Operating Temperature | 0 ℃ to +50 ℃ |
Operating Humidity | 0 to 95 %RH |
Device Weight | 319g |
Certification | CE, FCC, RoHS |
Battery (Contained in equipment) | |
Battery Life | ≥ 3 years (upload data once per hour) |
Battery Voltage | 3.6V |
Battery Capacity | 19Ah (non-rechargeable) |
LoRa Frequency
LoRa Channel Plan | |
---|---|
Uplink (MHz) | 868.1 - SF7BW125 to SF12BW125 868.3 - SF7BW125 to SF12BW125 and SF7BW250 868.5 - SF7BW125 to SF12BW125 867.1 - SF7BW125 to SF12BW125 867.3 - SF7BW125 to SF12BW125 867.5 - SF7BW125 to SF12BW125 867.7 - SF7BW125 to SF12BW125 867.9 - SF7BW125 to SF12BW125 |
Downlink (MHz) | Uplink channels 1-8 (RX1) 869.525 - SF9BW125 (RX2 downlink only) |
Tips
Apart from the EU868MHz version, this sensor is also available in US915MHz frequency. Click here to learn more.
Part List
Part List | ||
---|---|---|
1 | Sensor | x1 |
2 | Bracket | x1 |
3 | M4 Self-drilling Screw | x4 |
4 | M3 Self-drilling Screw | x2 |
ECCN/HTS
HSCODE | 9027100090 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 9027109000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |