![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP Wireless Air Temperature and Humidity Sensor - LoRaWAN EU868MHz
SenseCAP Wireless Air Temperature & Humidity Sensor measures temperature and humidity in the atmosphere. It's designed with a 2-in-1 sensor, a custom battery, and an industry-grade enclosure, optimized for outdoor use cases that need reliable data collection for years.
YOU MAY LIKE THIS
PRODUCT DETAILS
Product Upgrades
SenseCAP Wireless Air Temperature & Humidity Sensor measures temperature and humidity in the atmosphere at the range of -40℃ to 85℃ and 0 to 100 %RH (non-condensing) respectively. With a high-precision measurement chip, this sensor features stability and reliability, making it widely applicable in industrial environmental sensing scenarios.
Note
SenseCAP Sensor is fully compliant with LoRaWAN specifications and can be used with standard LoRaWAN gateways. Please choose the corresponding gateway according to the sensor frequency. Seeed also provides SenseCAP LoRaWAN Gateway for you to use with SenseCAP Sensors seamlessly without an extra huge workload for provisioning.
Note
Please email sensecap[at]seeed[dot]cc to request any technical support for this product.
System Architecture
Features
-
Support LoRaWAN protocol Class A
-
High reliability and stability
-
Ultra-wide-distance transmission: 10km in line of sight scene, 2 km in urban scenes
-
Battery life ≥ 8 years
-
IP66 enclosure, suitable for outdoor applications
-
Rapid installation and deployment (see the video below)
Applications
-
Smart Agriculture
-
Smart Building and Industrial Control
-
Environmental Monitoring
-
Other Wireless Sensing Applications
Specifications
Air Temperature | |
---|---|
Range | -40 ℃ to +85 ℃ |
Accuracy | ±0.2 ℃ |
Resolution | 0.1 ℃ |
Drift | <0.03 ℃/year |
Air Humidity | |
Range | 0 to 100 %RH (non-condensing) |
Accuracy | ±1.5 %RH |
Resolution | 1 %RH |
Drift | <0.25 %RH/year |
General Parameters | |
Product Model | Long Range -S-868-TH-01 |
Microcontroller | Ultra-low-power MCU |
Support Protocol | Based on LoRaWAN v1.0.2 protocol |
Long Range Channel Plan | EU868 |
Long Range Power Output | 16 dBm (EIRP) |
Sensitivity | -137.5dBm(SF12, BW125KHz) |
Current Consumption | 5 μA (sleep mode) 120 mA max(active mode) |
Communication Distance | 2 to 10 km (depending on different antennas and environments) |
IP Rating | IP66 (Sensor Node); IP65 (Sensor Probe) |
UV Resistance | anti-aging (from rain/sun exposure): UL746C F1 |
Enclosure Material | PC |
Operating Temperature | -40 ℃ to +85 ℃ |
Operating Humidity | 0 to 100 %RH (non-condensing) |
Device Weight | 236g |
Certification | CE, FCC, RoHS |
Battery (Contained in equipment) | |
Battery Life | ≥ 3 years (upload data once per hour) |
Battery Voltage | 3.6V |
Battery Capacity | 19Ah (non-rechargeable) |
Long Range Frequency
Long Range Channel Plan | |
---|---|
Uplink (MHz) | 868.1 - SF7BW125 to SF12BW125 868.3 - SF7BW125 to SF12BW125 and SF7BW250 868.5 - SF7BW125 to SF12BW125 867.1 - SF7BW125 to SF12BW125 867.3 - SF7BW125 to SF12BW125 867.5 - SF7BW125 to SF12BW125 867.7 - SF7BW125 to SF12BW125 867.9 - SF7BW125 to SF12BW125 |
Downlink (MHz) | Uplink channels 1-8 (RX1) 869.525 - SF9BW125 (RX2 downlink only) |
Tips
Apart from the EU868MHz version, this sensor is also available in US915MHz frequency. Click here to learn more.
Part List
Part List | ||
---|---|---|
1 | Sensor | x1 |
2 | Bracket | x1 |
3 | M4 Self-drilling Screw | x4 |
4 | M3 Self-drilling Screw | x2 |
ECCN/HTS
HSCODE | 9025800000 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |