![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Long Range Indoor Antenna Kit; 860-930MHz; 3dBi; 295mm
SKU
110991765
860-930MHz dual-band -3dBi Omnidirectional Indoor/Outdoor Antenna for Long Range, LoRaWAN LongFi and ISM applications. SenseCAP M2 Data Only Hotspot and Light Hotspot indoor antenna.
- 10+: $11.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
-
High gain 3dBi dual-band for 868MHz and 915MHz
-
High efficiency vertical polarized monopole
-
Robust hermetic construction for outdoor usage and small compact size for indoor usage
-
Include easy-to-use magnetic support
-
CE RoHS certified
860-930MHz dual-band -3dBi Omnidirectional Indoor/Outdoor Antenna for Long Range, LoRaWAN LongFi and ISM applications.
Fully compatible with technologies, products and services by
Specification
Frequency Range | 860-930MHz |
impedance | 50Ω |
VSWR |
1.5 @ 868MHz typical 1.5 @ 915MHz typical <2.2 max |
Gain | 3dBi |
Efficiency Maximum | 75% |
Polarization | Linear Vertical |
Radiation pattern | 360° Omni directional |
Physical length | 295 mm |
Radiator Material | Nickel Steel |
Covering Material | ABS Black |
Cable Connector | RP-SMA Male |
Cable Type | RG-58 |
Cable Length | 1000 mm |
Temperature operation | -20℃ to +65℃ / -4℉ to +150℉ |
Waterproof | IP65 |
VSWR
Antenna Gain
Antenna Efficiency
Radiation Pattern
Dimension
Usage Scenario
ECCN/HTS
HSCODE | 8517710000 |
USHSCODE | 8517620010 |
UPC | |
EUHSCODE | 8531202090 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewvery good antenna
-
from order viewGood qualitiy. 5 Stars *****
FAQ
Show
per page