![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Fiberglass Antenna Kit; 902-928MHz-3dBi with Antenna Base for Long Range Application
Fibreglass Long Range antenna with a gain of 3dBi, frequency range 902-928MHz, and 360mm length, comes with an antenna base, compatible with SenseCAP M1 Indoor Gateway.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Average gain dBi: 3dBi
- Frequency range: 902-928MHz
- Length: 360mm
- Robust enough to tolerate outdoor environment and water-proof
- Compatible with SenseCAP M1 Indoor Gateway
- Comes with an antenna base (no magnetic)
Description
For some applications like in an urban environment or where large stretches of land have to be monitored the normal range of Long Range might not be enough. If you need to increase the range for your Long Range devices, then this outdoor Long Range Fiberglass antenna will be the ideal addition to your Long Range system. It’s a robust solution to provide extra power and range for outdoor Long Range Base stations. The antenna has an average gain of 3dBi, a length of 360mm, and a frequency range from 902-928MHz. It comes with an antenna base as well.
The Antenna has an N-type male connector, and it comes with an N-type Female to RP-SMA male base so it can be easily connected to the SenseCAP M1 Gateways, which has an RP-SMA female connector.
Specification
Frequency |
902-928MHz |
Impedance |
50Ω |
VSWR |
≤2.5 |
Gain |
≤3dBi |
Efficiency |
60% |
Beamwidth |
360° |
Connector |
N-Type Male |
Material |
Fiberglass |
Length |
360mm |
Operation Temperature |
-20℃~65℃ |
Efficiency And Gain
Frequency(MHz) |
Efficiency(%) |
Gain(dBi) |
902 |
79.46 |
3.07 |
904 |
79.73 |
3.12 |
906 |
80.31 |
3.18 |
908 |
80.93 |
3.24 |
910 |
80.80 |
3.25 |
912 |
80.54 |
3.26 |
914 |
80.40 |
3.27 |
916 |
80.92 |
3.31 |
918 |
80.93 |
3.33 |
920 |
79.85 |
3.26 |
922 |
79.38 |
3.26 |
924 |
79.16 |
3.30 |
926 |
78.33 |
3.26 |
928 |
76.70 |
3.14 |
Test Unit in Laboratory
Radiation Pattern
ECCN/HTS
HSCODE | 8517707090 |
USHSCODE | 8517620010 |
UPC | |
EUHSCODE | 8517620000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewEasy to install
-
from order viewwell built, does the job, easy to install
-
from order viewyes all is fine.
-
from order viewThe antenna is very high quality and is performing very well!
-
from order viewyes, i received it