![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Long Range Antenna Kit
SKU
109990225
Antenna Kit for use with the LoPy Long Range , WiFi and BLE board or the SiPy Sigfox, WiFi and BLE board.
YOU MAY LIKE THIS
PRODUCT DETAILS
Antenna Kit for use with the LoPy Long Range , WiFi and BLE board or the SiPy Sigfox, WiFi and BLE board.
Includes:
External antenna.
RF Cable Assemblies RP-SMA (Female) JK-IPEX MHF U.FL 1.13 100MM
RP-SMA (Male) Tilt Swivel 1/2 Wave Whip antenna
NOTE: Using the Long Range /Sigfox radio without the external antenna can lead to damage of the device and is therefore not recommended.
Documents
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 27.5g |
Battery | Exclude |
Part List
External antenna | 1 |
RF Cable Assemblies RP-SMA (Female) JK-IPEX MHF U.FL 1.13 100MM | 1 |
RP-SMA (Male) Tilt Swivel 1/2 Wave Whip antenna | 1 |
ECCN/HTS
HSCODE | 8517707090 |
USHSCODE | 8517180050 |
UPC | 841454120520 |
EUHSCODE | 8517180000 |
COO | UK |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Page
- Page Previous
- Page 1
- You're currently reading page 2
Show
per page