![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Lithium Ion polymer Battery pack - 3A
SKU
313010027
This is a light weight, high energy density Lithium Ion polymer battery
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a light weight, high energy density Lithium Ion polymer battery. Each cell outputs a nominal 3.7v at 1050mAh. This solid 3 cell pack (3Ahr) comes terminated with a standard 2-pin JST connector- 2.0 mm spacing between pins.
Features:
- Excellent long-term self-discharge rates
- Dimensions: 16.1x38.8x47.5mm
- Weight: 60g
Please do not attempt to charge these with anything but a specialized Lithium Polymer charger.
Battery includes built-in protection against over voltage, over current, and minimum voltage.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 65g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review