![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Lithium Ion polymer Battery - 2A
SKU
313010028
This is a light weight, high energy density Lithium Ion polymer battery
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a light weight, high energy density Lithium Ion polymer battery. It outputs a nominal 3.7v at 2000mAh, comes terminated with a standard 2-pin JST connector- 2.0 mm spacing between pins.
Features
- Excellent long-term self-discharge rates
- Dimensions: 68x48x5.7mm
- Weight: 43g ± 5g
Please do not attempt to charge these with anything but a specialized Lithium Polymer charger.
Battery includes built-in protection against over voltage, over current, and minimum voltage.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 43g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page