![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Lithium Ion polymer Batteries - 860mAh
SKU
POW01011B
This is a super slim, light weight, Lithium Ion polymer battery
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a super slim, light weight, Lithium Ion polymer battery. It outputs a nominal 3.7v at 860mAh, comes terminated with a standard 2-pin JST connector- 2mm spacing between pins.
Features
- Excellent long-term self-discharge rates
- Dimensions: 0.149x1.476x2.28" (3.79x37.5x58mm)
- Weight: 20g
Please do not attempt to charge these with anything but a specialized Lithium Polymer charger.
Battery includes built-in protection against over voltage, over current, and minimum voltage.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 20g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from product detail summaryVjkooszstcipjbcr7oejeieirh9drj9dhe0djr9djr8ehe8ehr8379283737474iejdieiowjehrud93747htuf84u384u4ur9riri8rhrir9rurrir9ruhrirhrurururhururur
FAQ
Show
per page