![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Lipo Rider Plus (Charger/Booster) - 5V/2.4A USB Type C
The Lipo Rider Plus from Seeed is not only a Fast Charger but also a Strong PowerBoost, supports up to 3A charging current, boost output integration, output up to 5V/2.4A, can also output 3.3V /250mA.
- 10+: $4.17
YOU MAY LIKE THIS
PRODUCT DETAILS
Attention
Make sure you use a built-in battery protector for your lithium battery or that you can connect a separate battery protector, otherwise it may overcharge or over-discharge the battery.
Slow, slow, snail.
Fast, fast, flash.
Welcome to the era of fast charging! 3A Lipo Rider Plus will greatly increase the charging speed, just like flashing lightning.
The Lipo Rider Plus from Seeed is not only a Fast Charger but also a Strong PowerBoost, supports up to 3A charging current, boost output integration, output up to 5V/2.4A, can also output 3.3V /250mA. The 3.3V output is normally on, and the 5V output supports IO control or manual switch, which means you can use 3.3V to supply power for a microcontroller and use the I/O of this microcontroller to control the 5V output, totally programmable. Wow, can’t believe it’s less than $5!
Simply put, the Lipo Rider Plus can charge the Lipo battery much faster, at the same time it can provide strong power for the slave device. Oops, forgot to introduce the difference between the Lipo rider and the traditional Lipo charger.
Lipo Rider VS Lipo Charger
As we know, the traditional Lipo Charger can charge the lithium battery. Well, usually they can only charge. But what can a Lipo Rider do?
Charging the lithium battery
Of course, Lipo Rider Plus can charge the Lipo battery, and it is very fast, 3A, 10W charging power, what a flying experience.
Use the battery to power the device
Not only a charger but also a power supply and a booster. With the help of Lipo Rider Plus, you can input a 3.7V lipo battery, and output up to 5V/2.4A via the USB Type-A port. With the on-board switch, you can control the ON/OFF of USB port easily. Meanwhile, we provide the full function pin header, which can output 3.3V/250mA as well.
Lipo Rider Plus VS Lipo Rider & Lipo Rider Pro
You may find that we've already released the Lipo Rider V1.3 and Lipo Rider Pro, so, what's the difference between Seeed Lipo Rider? In short, both LiPo Rider Pro and Lipo Rider v1.3 have two JST2.0 Port, which allows you to use a solar panel to charge a lipo battery.
However, the Lipo Rider Plus only has one JST2.0 port. Hence, it can not use a solar panel as the power source. The good news is that Lipo Rider Plus has become more compact, it is almost half the size of LiPo Rider Pro and Lipo Rider v1.3, you can easily mount it in any project. More importantly, its performance is much stronger than its two predecessors. All in all, if you need to work with solar panels, then LiPo Rider Pro and Lipo Rider v1.3 are right for you; if you want to experience fast charging, then Lipo Rider Plus will be your best choice.
Features
- Up to 3A charging current - USB Type C
- Up to 5V / 2.4A output current - USB Type A
- Provides 3.3V / 250mA output - Pin Header
- Support for shutdown output (IO control/manual switch)
- Onboard charge status indicator LED + Onboard 4-segment power indicator LED
- Ultra-small 2.5cm*4.1cm
- Single-layer layout easy mount.
Hardware Overview
ECCN/HTS
HSCODE | 9030339000 |
USHSCODE | 9030333800 |
UPC | |
EUHSCODE | 9405413910 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
from order viewNice, modern usb-c equipped lipo charger
-
from order viewThis user did not leave any comments
-
Great value, almost perfectThe only issue with this board is that the output voltage is interrupted when disconnecting USB-C. While charging my wireless mouse, I observed about 1.1 seconds of 0V before it kicked back on with the battery source.
The only other product I could find that doesn't drop output when disconnecting charging USB is 4x the price.
-
Must Have ProductGood quality must have product for students and hobbyist. Both 3.3V and 5V output option is very useful for small robot projects. it will be great if 3.3V output can deliver a slightly more current. Nevertheless it is the best option.