the AI Hardware Partner
Toggle Nav
Loading...

LinkStar-H68K-1432 Router with Wi-Fi 6, 4GB RAM & 32GB eMMC, dual-2.5G & dual-1G Ethernet, 4K output, Pre-installed Android 11, Lubuntu 20.04 & OpenWRT support, Home Assistant

SKU
102110777

LinkStar-H68K router equips quad-core Cortex-A55 RK3568 chip, featuring 4 Ethernet interfaces for dual-2.5G and dual-1G, along with Wi-Fi 6 technology, while providing high storage capacity and media player functionality, functioning well both indoors and outdoors, whether for traveling and stationary.

$129.00
Out of stock
  • 10+: $119.00

PRODUCT DETAILS

LinkStar-H68K router equips quad-core Cortex-A55 RK3568 chip, featuring 4 Ethernet interfaces for dual-2.5G and dual-1G, along with Wi-Fi 6 technology, while providing high storage capacity and media player functionality, functioning recommended for indoor use.

Feature

  • Lightning-fast Network Ports: Dual 2.5Gbps Ethernet & dual 1Gbps Ethernet, 4 interfaces overall for fast speed router deployment
  • Outstanding Wi-Fi 6 Technology: Up to 1200Mbps, support 2.4G/5G dual-band for high throughput performance
  • 4K Multimedia Player: Pre-installed Android 11 OS, mounted with one HDMI 2.0 port for 4K@60fps display with HDR support
  • High Storage Capacity: Equip onboard 32Gb eMMC, an SD card slot, and a USB 3.0 Type-C for massive storage, along with one USB 3.0 and two USB 2.0 Type-A ports
  • Multiple Operating Systems Supported: Android, Lubuntu 20.04, OpenWRT,Armbian
  • Pocket-sized Metal Box: Carry everywhere, built around with metal for passive heat dissipation

Description

LinkStar-H68K equips quad-core Cortex-A55 RK3568 chip, featuring dual-1G Ethernet and dual-2.5G Ethernet as 4 network interfaces overall, assembled in one portable metal box, carrying dual-band Wi-Fi 6, designed for high-speed network. It comes with sufficient expansion ability and media player functionality, presenting you with a fully functional device for office work and home entertainment, as well as anywhere you travel around.

High Storage Capacity

This compact equipment equips onboard 32GB eMMC, along with one SD card slot and one USB3.0 Type-C which supports an external hard drive for storage extension. Combined with fast-speed Ethernet, you can use it to establish a NAS(Network Attached Storage) to store and access abundant information over a network without physical file transformation.

Outstanding Wi-Fi 6 Technology

With wireless capability, it can perform as a repeater and connect different Wi-Fi at different places like hotels and cafes, then convert them to a network you set up, to link all your devices, which is beneficial for your travel or business trip.

4K Multimedia Player

With such storage and network capability, it houses an HDMI 2.0 port and a 3.5mm microphone port, installing Android 11 OS in advance, outputting 4K immersive visuals, all of which make it a neat network media player to stream media and display instantly, while providing access to online services like Spotify or YouTube.

Great Extensibility

Additionally, it provides an SD card slot, one USB 3.0, and two USB 2.0 ports for further usage. You can connect a USB printer with it for print serving in the office which can be available to the entire network. Meanwhile, you can switch to a different Operating System by inserting different SD cards without overwriting the original one.

Multiple OS support

Not only Linux systems like Lubuntu 20.04, but you can also run it with a dedicated routing system like OpenWRT for building a fast speed and secure router in concentration. You can utilize it to establish a VPN router of your own, realize remote control, avoid advertising, and other personal customization by your definition.

The design of LinkStar-H68K is light and mini-sized that it can be lifted by one singular hand. It is built around metal for passive heat dissipation. You can charge it with a 5-24V power adaptor and 5V Type-C connector.

Note

 

Application

  • VPN router
  • NAS
  • Remote control/work
  • Game Server
  • Block advertising
  • Print server
  • Firewall
  • Tethering

Specification

 

Parameters

 

Details

 

Processor

 

Rockchip RK3568 for up to 2.0GHz

 

CPU

 

Quad-core 64-bit Cortex-A55

 

GPU

 

ARM G52 2EE

 

NPU

 

1 TOPS@INT8

 

Multi-Media

 

4K@60fps H.265/H.264/VP9 video decoder

1080@60fps H.265/H.264 video encoder

 

Support 8M ISP, HDR

 

Storage

 

onboard 32GB eMMC

 

1x SD card slot for storage expansion

 

Operating System

 

Pre-installed Android 11 OS

 

Support Lubuntu 20.04, Armbian, Android, Openwrt, Buildroot

 

Wireless

 

Dual-band 2.4G/5G Wi-Fi 6

 

M7921E module

 

NIC

 

2x 1G Ethernet NIC RTL8211F

 

2x 2.5G Ethernet NIC RTL8125B

 

Video Output

 

1x HDMI2.0 interface for 4K output

 

Audio

 

1x 3.5mm four-piece headphones for both input and output

 

USB

 

1x USB 3.0 Type-A

 

1x USB 3.0 Type-C, capable of storage expansion and 5V power supply

 

2x USB 2.0 Type-A

 

Power Supply

 

operating voltage: 5V~24V DC(12V-1A DC recommended)

 

recommend: 12V-1A DC

 

recommend(with additional hardware driver): 12-2A DC

 

recommend(with Type-C connector): under 5V

 

Power Consumption

 

7.5W(With a fully loaded network port)

 

Operating temperature

 

-10 ~ 55°C

 

Dimensions

 

80*60*40mm

 

Hardware Overview

Part List

LinkStar-H68K-1432

X1

Anntenna

X2

 

FAQ

Why does the SD card with OpenWRT operating system not respond when I inserted it into the board?

If you want to use an SD card to switch to OpenWRT OS, the main board should be installed with Android OS in eMMC for supporting it.

ECCN/HTS

HSCODE 8471419000
USHSCODE 8471410150
UPC
EUHSCODE 8471707000
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from product detail summary
    Great little device. I have OpenWRT running for over 2 weeks and it has been very stable in WISP mode. The CPU, Memory, eMMC, and WiFi outperforms Raspberry Pi and the NanoPi R4S. The WiFi signal with the included antennas signal by 20%. The ability to run Docker containers definitely benefits from the plentiful amount of CPU, RAM, and storage space.
    By
  2. Product Quality
    100%
    Documentation
    80%
    from order view
    Appears to be built solid
    By
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    I have been in contact with Abby, she has been very helpful.
    By
  4. Product Quality
    100%
    Documentation
    100%
    from order view
    great work by the team
    By
  5. Product Quality
    100%
    Documentation
    60%
    from product detail summary
    Although so far (Jan. 9, 2023), we do not have armbian image to try out, but the default Rock 3a armbian image seems to boot just fine (https://www.armbian.com/rock-3a/). I am now trying to build the RTL8215B / M7921E Ethernet and WLAN support by following the instructions listed here (https://docs.armbian.com/Developer-Guide_Build-Preparation/). Will post the config once this build is successful.
    By

FAQ

Items 6 to 10 of 12 total

Page
Show per page