the AI Hardware Partner
Toggle Nav
Loading...

LinkStar-H68K-0232 Router with 2GB RAM & 32GB eMMC, dual-2.5G & dual-1G Ethernet, 4K output, Pre-installed Android 11,Lubuntu 20.04 & OpenWRT support, Home Assistant

SKU
102110775

LinkStar-H68K portable router equips quad-core Cortex-A55 RK3568 chip, featuring 4 Ethernet interfaces for dual-2.5G and dual-1G, while providing great extensibility and media player functionality, functioning well both indoors and outdoors, whether for traveling or stationary.

$99.00
Out of stock
  • 10+: $89.00

PRODUCT DETAILS

LinkStar-H68K portable router equips quad-core Cortex-A55 RK3568 chip, featuring 4 Ethernet interfaces for dual-2.5G and dual-1G while providing great extensibility and media player functionality, functioning recommended for indoor use.

 

 

Feature

  • Lightning-fast Network Ports: Dual 2.5Gbps Ethernet & dual 1Gbps Ethernet, 4 interfaces overall for fast speed router deployment
  • 4K Multimedia Player: Pre-installed Android 11 OS, mounted with one HDMI 2.0 port for 4K@60fps display with HDR support
  • High Storage Capacity: Equip onboard 32Gb eMMC, an SD card slot, and a USB 3.0 Type-C for massive storage, along with one USB 3.0 and two USB 2.0 Type-A ports
  • Multiple Operating Systems Supported: Android, Lubuntu 20.04, OpenWRT, Armbian
  • Pocket-sized Metal Box: Carry everywhere, built around with metal for passive heat dissipation

Description

LinkStar-H68K equips quad-core Cortex-A55 RK3568 chip, featuring dual-1G Ethernet and dual-2.5G Ethernet as 4 network interfaces overall, assembled in one portable metal box, designed for high-speed network. It comes with sufficient expansion ability and media player functionality, presenting you with a fully functional device for office work and home entertainment, as well as anywhere you travel around.

High Storage Capacity

This compact equipment equips onboard 32GB eMMC, along with one SD card slot and one USB3.0 Type-C which supports an external hard drive for storage extension. Combined with fast-speed Ethernet, you can use it to establish a NAS(Network Attached Storage) to store and access abundant information over a network without physical file transformation.

4K Multimedia Player

With such storage and network capability, it houses an HDMI 2.0 port and a 3.5mm microphone port, installing Android 11 OS in advance, outputting 4K immersive visual, all of which make it a neat network media player to stream media and display instantly, while providing access to online services like Spotify or YouTube.

Great Extensibility

Additionally, it provides an SD card slot, one USB 3.0, and two USB 2.0 ports for further usage. You can connect a USB printer with it for print serving in the office which can be available to the entire network. Meanwhile, you can switch to a different Operating System by inserting different SD cards without overwriting the original one.

Multiple OS Support

Not only Linux systems like Lubuntu 20.04, but you can also run it with a dedicated routing system like OpenWRT for building a fast speed and secure router in concentration. You can utilize it to establish a VPN router of your own, realize remote control, block advertising, and other personal customization by your definition.

The design of LinkStar-H68K is light and mini-sized that it can be lifted by one singular hand. It is built around metal for passive heat dissipation. You can charge it with a 5-24V power adaptor and 5V Type-C connector. It is your HTPC for home entertainment, or an office PC connected to video conferencing on your business trip.

Note

 

Application

  • VPN router
  • NAS
  • Remote control/work
  • Game Server
  • Block advertising
  • Print server
  • Firewall
  • Tethering

Specification

 

Parameters

 

Details

 

Processor

 

Rockchip RK3568 for up to 2.0GHz

 

CPU

 

Quad-core 64-bit Cortex-A55

 

GPU

 

ARM G52 2EE

 

NPU

 

1 TOPS@INT8

 

Multi-Media

 

4K@60fps H.265/H.264/VP9 video decoder

1080@60fps H.265/H.264 video encoder

 

Support 8M ISP, HDR

 

Storage

 

onboard 32GB eMMC

 

1x SD card slot for storage expansion

 

1x PCIe2.0 for Wi-Fi or M.2 extension

 

Operating System

 

Pre-installed Android 11 OS

 

Support Lubuntu 20.04, Armbian, Android, Openwrt, Buildroot

 

NIC

 

2x 1G Ethernet NIC RTL8211F

 

2x 2.5G Ethernet NIC RTL8125B

 

Video Output

 

1x HDMI2.0 interface for 4K output

 

Audio

 

1x 3.5mm four-piece headphones for both input and output

 

USB

 

1x USB 3.0 Type-A

 

1x USB 3.0 Type-C, capable of storage expansion and 5V power supply

 

2x USB 2.0 Type-A

 

Power Supply

 

operating voltage: 5V~24V DC(12V-1A DC recommended)

 

recommend: 12V-1A DC

 

recommend(with additional hardware driver): 12-2A DC

 

recommend(with Type-C connector): under 5V

 

Power Consumption

 

6W(With a fully loaded network port)

 

Operating temperature

 

-10 ~ 55°C

 

Dimensions

 

80*60*40mm

Hardware Overview

Part List 

LinkStar-H68K-0232

X1

FAQ

Why did the SD card with OpenWRT operating system not respond when I inserted it into the board?

If you want to use an SD card to switch to OpenWRT OS, the main board should be installed on Android OS in eMMC to support it.

ECCN/HTS

HSCODE 8471419000
USHSCODE 8471410150
UPC
EUHSCODE 8471707000
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from product detail summary
    I've had for 3 days. Flashed with your flavor of OpenWrt (ImmortalWRT) and it performs well. Using as my main router with access points set up around the house. I am I am impressed and so far running rock solid. Excellent throughput, speed, and low latency.
    By
  2. Product Quality
    100%
    Documentation
    60%
    from order view
    I ordered the 2 gig Linkstar due to the 4 gig unit not being in stock. Both products seemed to show antenaes at the time of order. Now looking at the products the picture does not show the antenas. I would have ordered the 4 gig and waited had I realized there are more differences between the two aside from memory.

    I'd like to return this unit and order the other, however the support site does not make it clear where to send the unit.

    This was planned for use as a firewall and wifi access point.
    By
  3. Product Quality
    100%
    Documentation
    80%
    from product detail summary
    This is a well built device with a solid metal chassis. The instructions for flashing the internal storage with different operating systems worked nicely. I intend to use mine as a firewall running OpenWRT , making use of its two 2.5Gbps Ethernet ports.

    It also has a 1/4" tripod mounting screw on the bottom... no, I don't know why either!
    By

FAQ

3 Item(s)

Show per page