![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
LinkStar-H28K-0408, 4GB RAM & 8GB eMMC, Quad-core, PCIE/RGMII Gigabit Port, Travel Router
The LinkStar-H28K has two Gigabit network ports that use PCIE/RGMII gigabit technology and a Quad-core chip. It has LPDDR4X 4GB memory and 8GB eMMC storage that can be expanded up to 512 GB with a TF card. It also has a 5V-12V Type-C connection for PD (Power Delivery) capability.
YOU MAY LIKE THIS
PRODUCT DETAILS
Feature
- High-Speed and Stable Network Ports: Features dual gigabit Ethernet ports with PCIE/RGMII technology. Its non-adapter network ports make the speed more stable.
- Advanced Quad-Core Processor: Equipped with a high-performance RK3528 Quad-Core ARM [email protected] GHz chip, providing efficient processing power for smooth and reliable operation.
- PD Power Delivery Capability: Boasts a cutting-edge 5V-12V Type-C port with advanced PD (Power Delivery) support.
- Expandable Storage and Memory: Comes with LPDDR4X 4GB memory and 8GB eMMC storage. Supports TF card expansion, with a maximum capacity of 512 GB.
- Compact and Pocket-sized Design: Measuring only 55.2 x 65.15 x 22.6 mm. Its compact size makes it simple to incorporate into any area.
- Operating system: QWRT (Based on OpenWRT)
Description
The LinkStar-H28K router offers advanced Ethernet networking capabilities with two Gigabit Network ports, utilizing PCIE/RGMII Gigabit technology for stable and high-speed connections. The router features an RK3528 Quad-Core ARM [email protected] GHz chip with a cost-effective ARM architecture, integrating Neon and FPU coprocessors, and a shared L2 cache for improved system performance.
In terms of memory and storage, the H28K features LPDDR4X 4GB memory and 8GB eMMC, providing efficient data processing capabilities. Additionally, it supports TF card expansion, allowing for a maximum of 512GB of TF card storage. This expandable storage option ensures ample space for data storage and management.
For power supply, the H28K is equipped with a 5V-12V Type-C port that supports PD (Power Delivery). This feature allows for versatile power options, enabling the router to adapt to different power sources conveniently.
With a compact design measuring 55.2 x 65.15 x 22.6mm, the H28K features a front panel with four indicator lights and a TF card slot. On the back, there are two network ports, a USB port, and a power C port, providing convenient connectivity options.
Note: Some TF cards may not be compatible, please refer to the Wiki for details
Specification
Parameters |
Details |
Processor |
RK3528 Quad-Core ARM [email protected] GHz |
Memory |
4GB LPDDR4X |
Storage |
Onboard 8GB eMMC |
1× TF card slot for storage expansion (Maximum Support 512G) |
|
Network |
1x PCIe + 1x RGMII Gigabit Ethernet Port |
USB |
1x USB Type-C, for Power Supply 1x USB 2.0 Type-A |
Power Supply |
5V-12V Type-C (PD) |
Dimensions |
55.2*65.15*22.6mm |
Hardware Overview
Part List
LinkStar-H28K-0408 |
x1 |
Metal Headpin |
x1 |
ECCN/HTS
HSCODE | 8517623600 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |