![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
LinkIt Smart 7688,supports OpenWRT,IoT Application for Smart Home,32MB flash and 128MB DDR2 RAM
LinkIt Smart 7688 is one of the most highly integrated and compact hardware development boards available for IoT prototyping. The MPU is powered by MediaTek’s MT7688AN SOC that supports the OpenWrt Linux distribution.
- 10+: $19.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
This product is no longer supported by software or documentation, so users unfamiliar with this product should purchase with caution!
LinkIt Smart 7688 is one of the most highly integrated and compact hardware development boards available for IoT prototyping. The MPU is powered by MediaTek’s MT7688AN SOC that supports the OpenWrt Linux distribution.
Features
- High-integration MPU: Support 580 MHz MIPS CPU and 32MB flash and 128MB DDR2 RAM
- Support OpenWrt: Run on Linux platform, freely choose C, C++, Python, PHP and other programming languages
- 1T1R Wi-Fi 802.11 b/g/n: Integrate WiFi wireless transmission function of (Single Input Single Output)1T1R 802.11b /g/n
- Rich peripheral interfaces available: Pin-out for GPIO, I2C, I2S, SPI, UART, PWM and Ethernet Port
- USB Host Mode: USB host capability that enables it to connect to various USB devices
Description
LinkIt Smart 7688 is a co-design product by Seeed Studio and MediaTek. It brings together the parties' knowledge of open hardware and industry leading reference designs for IoT devices to create this powerful development board.
LinkIt Smart 7688 provides USB host capability that enables it to connect to various USB devices such as webcams, USB drives, keyboards, joysticks and more. The connector is a USB micro-AB type.
LinkIt Smart 7688 are two types of antenna supported one is the default antenna built-in Wi-Fi chip antenna, and the other is I-PEX connector for external antenna(To enable the I-PEX connector, you’ll need to remove the resistor R233 located on the top left corner of the I-PEX connector).
The Linklt Smart 7688 development platform offers two developments boards:
-
Linklt Smart 7688: MPU only. Powered by Media Tek MT7688.
-
Linklt Smart 7688 Duo: MPU and MCU. Powered by Media Tek MT7688 and ATmega 32U4.
LinkIt Smart 7688 is fully supported on the MediaTek Labs site: check out the LinkIt section and register here to download the SDK, participate in the Forums, and more.
Application
- Wearables and Internet of Things (IoT) devices
- Wi-Fi security web cam
- Real-time camera monitor
- Smart home
Recommended conditions of power input source for 7688
- Overshoot voltage of power input should not over 5.5
- The voltage wave should be within ±100mV of rated voltage
Note
We also have another LinkIt cost-effective WiFi solution LinkIt Connect 7681 and LinkIt Connect 7681 Module.
Specifications
MPU |
Chipset |
MT7688AN |
Core |
MIPS24KEc |
|
Clock speed |
580MHz |
|
Working voltage |
3.3V |
|
PCB Size |
Dimensions |
55.7 x 26 mm |
Memory |
Flash |
32MB |
RAM |
128MB DDR2 |
|
USB Power |
5V (USB micro-B) |
|
VCC |
3.3V (Pin Breakout) |
|
GPIO |
Pin Count |
22 (MT7688AN) |
PWM |
Pin Count |
4 (MT7688AN) |
Max. Resolution |
7 bits (customizable) |
|
Maximum Frequency @Resolution |
100kHz@1-bit 50kHz@2-bit 25kHz@3-bit 12.5kHz@4-bit 6.25kHz@5-bit 3.125kHz@6-bit 1.5625kHz@7-bit (Standard mode) |
|
Maximum Frequency @Resolution |
40MHz@1-bit 20MHz@2-bit 10MHz@3-bit 5MHz@4-bit 2.5MHz@5-bit 1.25Mhz@6-bit 625kHz@7-bit (Fast mode) |
|
External Interrupts |
Pin Count |
22 (MT7688AN) |
SPI |
Set count |
1 (MT7688AN) |
Pin numbers |
P22, P23, P24 (Shared with on-board flash), P25 |
|
Max. Speed |
25 MHz |
|
SPI Slave |
Set count |
1 (MT7688AN) |
Pin numbers |
P28, P29, P30, P31 |
|
Max. Speed |
25 MHz |
|
I2S |
Set count |
1 (MT7688AN) |
Pin numbers |
P10, P11, P12, P13 |
|
I2C |
Set count |
1 |
Pin numbers |
P20, P21 |
|
Speed |
120K/400K |
|
UART Lite |
Set count |
3 (MT7688AN) |
Pin numbers |
P8, P9, P16, P17, P18, P19 |
|
Max. Speed |
0.5Mbps |
|
USB Host |
Set count |
1 (MT7688AN) |
Pin numbers |
P6, P7 |
|
Connector type |
Micro-AB |
|
Communication |
Wi-Fi |
1T1R 802.11 b/g/n (2.4G) |
Ethernet |
1-port 10/100 FE PHY |
|
Pin numbers |
P2, P3, P4, P5 |
|
User Storage |
SD Card |
Micro SD/SDXC |
Size |
Dimensions |
56mm x26mm x18mm |
Weight |
G.W 13g |
|
Battery |
Exclude |
Hardware Overview
Part List
MT7628N-A WIFI module |
×1 |
FAQ
The development board seems to have stopped working, what do I do?
If your LinkIt Smart 7688 development board becomes unresponsive:
(1) Attempt to reboot the board using the MPU reset button.
(2) Attempt to reboot the board using the boot loader.
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
TELEC | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewGreat as always, quick shipping, no issues!
-
from order viewGood quality
-
from order viewvery good & fast delivery everything's cool
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments.