![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
LinkIt ONE
- 10+: $49.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
All-in-one features Includes ARM7 EJ-S™, GSM, GPRS, Wi-Fi, Bluetooth BR/EDR/BLE, GPS, Audio codec, and SD card connector on a single development board | |
Rich-Compatibility Pin-out similar to Arduino boards, including Digital I/O, Analog I/O, PWM, I2C, SPI, UART and power supply, compatible with Grove 4-pin interface | |
Strong Extensibility Provides various interfaces for connecting to most sensors, peripherals, Groves, and other widgets | |
Easy Prototyping You are what you wear. Using LinkIt ONE together with MediaTek LinkIt SDK (for Arduino) you will be able to easily turn your ideas into practical prototypes and make them a reality with the Seeed productization and agile manufacturing service. |
What is LinkIt ONE
The LinkIt ONE development board is an open source, high-performance board for prototyping Wearables and IoT devices. It's based on the world's leading SoC for Wearables, MediaTek Aster (MT2502) combined with high-performance Wi-Fi (MT5931) and GPS (MT3332) chipsets to provide you with access to all the features of MediaTek LinkIt. It also provides similar pin-out features to Arduino boards, making it easy for you to connect to various sensors, peripherals, and Arduino shields.
LinkIt ONE is a co-design product by Seeed Studio and MediaTek. It brings together the parties' knowledge in open hardware and industry-leading reference designs for Wearables and IoT devices to create this powerful development board.
LinkIt ONE development is fully supported on the MediaTek Labs site: check out the LinkIt section and register here to download the SDK, participate in the Forums, and more.
Schematic Diagram
LinkIt ONE is built to offer similar pin-out to the popular Arduino boards ,4-pin grove interfaces and peripheral interfaces, making it easy to add sensors, peripherals, and Arduino Shields to LinkIt ONE and create fully featured wearable and IoT device prototypes. Here you can reach some widgets to have a comprehensive understanding of this platform, and we will develop more one after another.
Package
LinkIt ONE is paicked in the protective box, along with a quick start guide, pin-out diagram relevant user mannual and accessories. The box is designed to protect the LinkIt ONE from can prevent the shocks and impact. And for retailer which you may hang on the box in your a physical store, the box may include with a pendant from which it can be hung for display.
Box | LinkIt ONE Board | Antenna | Polymer li-ion Battery |
Technical details
Dimensions | 108mm x75mm x33mm |
Weight | G.W 102.5g |
Battery | Lithium Cells/Batteries packed with equipment UN3481 -PI966 |
Microcontroller | |
Chipset | MT2502A (Aster) |
Core | ARM7 EJ-S™ |
Clock Speed | 260MHz |
Dimensions | 3.3 x 2.1 inches |
Flash | 16MB |
RAM | 4MB |
Battery Jack | 3.7~4.2V Li-battery |
DC Current Per I/O Pin | 0.3~3mA |
Pin Count | 16 (D0~D13, SDA, SCL) |
Voltage | 3.3v |
Pin Count | 3 (A0, A1, A2) |
Voltage | 0~5V |
Pin Count | 2 (D3 and D9) |
Voltage | 3.3v |
Max Resolution | 13bit |
Frequency (Resolution) | 1.6KHz (13bit) / 50.8KHz (8bit) / 800KHz (4bit)/ (customizable) |
Pin Count | 2 (D2 and D3) |
Set Count | 1 (SDA, SCL) |
Speed | 100Kbps, 400Kbps, 3.4Mbps |
Set Count | 1 (MOSI, MISO, SCK, SS) |
Speed | 104Kbps~26Mbps |
Set Count | 1 (TX/RX) |
Voltage | 3.3v |
Set Count | 1 |
GSM | 850/900/1800/1900MHz |
GPRS | Class 12 |
Bluetooth | BR/EDR/BLE (Dual Mode) |
Wi-Fi (MT5931) | 802.11 b/g/n |
GPS (MT3332) | GPS/GLONASS/BEIDOU |
Flash | 10MB |
SD Card | Up to 32GB (Class 10) |
RAM (Code+RO+RW+ZI+Heap) | 2MB |
Part List
LinkIt One | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | 841454106326 |
EUHSCODE | 8543709099 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from product detail summaryI recently picked up the Linkit One, and I am very impressed with the Linkit One, with everything it comes with and all of its features. I look forward to using Linkit One with the Starter Kit despite the product line being discontinued.
Also, the great packaging is great!
If there is ever another generation for a modern version for this board that would be great.
So far, overall I enjoy Seeed Studio as well. :D ^_^ -
from product detail summaryI recently picked up the Linkit One, and I am very impressed with the Linkit One, with everything it comes with and all of its features. I look forward to using Linkit One with the Starter Kit despite the product line being discontinued.
Also, the great packaging is great!
If there is ever another generation for a modern version for this board that would be great.
So far, overall I enjoy Seeed Studio as well. :D ^_^ -
from product detail summaryI recently picked up the Linkit One, and I am very impressed with the Linkit One, with everything it comes with and all of its features. I look forward to using Linkit One with the Starter Kit despite the product line being discontinued.
Also, the great packaging is great!
If there is ever another generation for a modern version for this board that would be great.
So far, overall I enjoy Seeed Studio as well. :D ^_^ -
from product detail summaryI recently picked up the Linkit One, and I am very impressed with the Linkit One, with everything it comes with and all of its features. I look forward to using Linkit One with the Starter Kit despite the product line being discontinued.
Also, the great packaging is great!
If there is ever another generation for a modern version for this board that would be great.
So far, overall enjoy Seeed Studio as well. :D ^_^ -
from product detail summaryI recently picked up the Linkit One, and I am very impressed with the Linkit One, with everything it comes with and all of its features. I look forward to using Linkit One with the Starter Kit despite the product line being discontinued.
Also, the great packaging is great!
If there is ever another generation for a modern version for this board that would be great.
So far, overall enjoy Seeed Studio as well. :D ^_^