![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
LinkIt MT2502A Module -Scale for IoT solution
- 10+: $26.55
YOU MAY LIKE THIS
PRODUCT DETAILS
LinkIt MT2502A Module is a low-cost and low-power consumption IoT SiP module. The module is an operating deisgned for Wearables and Internet of Things(IoT)devices that can connect to other smart devices or directly to cloud applications and services. It integrates voice-band,audio-band,base-band analog front-end and full-featured power management unit. With its embedded support for GPRS/GSM, this highly integrated SoC design avoids the need for multiple chips, meaning smaller devices and reduced costs for device creators, as well as eliminating the need for compatibility tests. This module is complemented by Wi-Fi and GNSS chips, offering high performance and low power consumption to devices with more sophisticated communication or location acquisition requirements.With LinkIt MT2502A Module, it’s easier and cheaper for device manufacturers to produce desirable, functional wearable products.
Features:
General
Integrated voice-band, audio-band and base-band analog front-end
Integrated full-featured power management unit
MCU subsystem
ARM7EJ-S TM 32-bit RISC processor
Java hardware acceleration for fast Java-based games and applets
High-performance multi-layer AHB bus
Dedicated DMA bus with 16 DMA channels
On-chip boot ROM for factory flash programming
Watchdog timer for system crash recovery
3 sets of general-purpose timers
Circuit switch data coprocessor
Division coprocessor
Serial flash interfaces
Supports various operating frequency combinations for serial flash
Supports QPI and SPI serial flash
User interfaces
5-row x 5-column keypad controller with hardware scanner
Supports multiple key presses for gaming
Dual SIM/USIM controller with hardware T=0/T=1 protocol control
Real-time clock(RTC) operating with a low-quiescent-current power supply
General-purpose I/Os(GPIOs) available for auxiliary applications
2 sets of Pulse Width Modulation(PWM) output
24 external interrupt lines
1 external channel auxiliary 10-bit A/D converter
Security
Supports security key and chip random ID
Connectivity
3 UARTs with hardware flow control and supports baud rate up to 921600bps
FS/LS USB 1.1 device controller
Multimedia card, secure digital Memoy Card, host controller with flexible I/O voltage power
Supports 4-bit SDIO interface for SDIO peripherals as well as WIFI connectivity
DAI/PCM and I2S interface for audio applications
I2C master interface for peripheral management including image sensors
SPI master/slave interface for peripheral management.
Power management
Li-ion battery charger
12 LDOs for the power supply of memory card, camera, Bluetooth, RF, SIM card and other diversified usage.
1 open-drain output switches to supply/control the LED
LDO type vibrator
One NMOS switch to control keypad LED
Thermal overload protection
Under-voltage protection
Different levels of power-down modes with sophisticated software control enables excellent power saving performance
Test and debugging
Built-in digital and analog loop back modes for both audio and baseband front-end
DAI port complies with GSM Rec.11.10
JTAG port for debugging embedded MCU
Specification:
Model Name: AI2502S05
Chipset: MT2502A
Core: ARM7 EJ-STM
Clock Speed: 260MHz
Flash: 16MB
RAM: 4MB
Operation Conditions
Temperature: -20℃~70℃(Operating),-40℃~85℃(Storage)
Humidity:10~95%(Operating),5~95%(Storage)
Dimension:17mm x 15mm x 1.8mm(Max.)
Package:LGA
Electrical Specifications
Digital IO Pins:TBD(Pin Count),3.3V(Voltage)
Analog Input Pins:TBD(Pin Count),0~5V(Voltage)
PWM Output Pins: Max Resolution:13bit
Max Frequency@Resolution:
1.6kHz@13bit
50.8KHz@8bit
800kHz@4bit
I2C(master only): 100Kbps, 400Kbps, 3.4Mbps
SPI (master only): 104Kbps~26Mbps
GSM/GPRS: 850/900/1800/1900 MHz
Bluetooth: BR/EDR/BLE(Dual Mode)
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 0g |
Battery | Exclude |
ECCN/HTS
HSCODE | 85177090000 |
UPC | 841454115724 |
COO | CHINA |