![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
LinkIt Connect 7681 - Wi-Fi HDK for IoT
YOU MAY LIKE THIS
PRODUCT DETAILS
The LinkIt™ Connect 7681 development board provides you with easy access to the five GPIO pins and one UART port — each with an LED — of the MediaTek MT7681 chip, to quickly connect peripheral controllers and electronic circuits. The MT7681 — compact Wi-Fi SoC with embedded TCP/IP stack — is provided on the LinkIt™ Connect 7681 module, co-designed with AcSiP. This module, which is only 15 x 18mm, is also available separately for direct integration into your product’s PCB. (Also see LinkIt™ Connect 7681 module).
The LinkIt™ Connect 7681 development board is part of the LinkIt™ Connect 7681 development platform from MediaTek Labs. This development platform delivers you the tools and documentation to prototype your IoT device and create its final design.
LinkIt™ Connect 7681 development platform from MediaTek Labs
Features
Access to the five GPIO pins and one UART port provided by MT7681, with attached LEDs
Integrated Wi-Fi antenna
Power over USB (Micro USB port).
Open source hardware reference design, including schematics, layouts and pin details.
Specification
Chipset Core: MT7681 ANDES N9
Clock Speed: 80MHz
Flash: 1MB, RAM: 64KB
Power: on-board 1A 3.3V voltage regulator (can be powered from USB connector)
Connectors: UART/GPIO/SPI pins are available on connectors (100mil/2.54mm pitch), micro USB connector.
GPIO Voltage: 3.3V
PWM Output pin Count: 5
PWM levels: 0~20
UART Voltage: 3.3V
Wi-Fi Spec: 802.11 b/g/n for Station mode; 802.11 b/g for AP mode
Dimensions: 50 x 31 mm
Other: Onboard reset push-button
Technical details
Dimensions | 75mm x75mm x30mm |
Weight | G.W 44g |
Battery | Exclude |
Part List
LinkIt Connect 7681 - Wi-Fi HDK for IoT | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454106333 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThoroughly documented, nice board for IoT. SDK is available from manufacturers website.
-
from order viewLinkIt is one great development board for IoT with WiFi connectivity. Delivered as it is on the box.
-
The instructions on how to use this product is difficult to follow. Moreover, the development platform itself is not for beginners.
-