![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
LiPo Rider Pro
Charge/Recharge algorithms built into chip Charge LiPo Battery through solar power or USB Plug-and-play No programming is required JST 2.0 connector
- 10+: $13.46
YOU MAY LIKE THIS
PRODUCT DETAILS
Power your favorite electronic kit with green energy! The LiPo Rider Pro is an enhancement of LiPo Rider. It can supply higher load output than LiPo Rider. The LiPo Rider Pro board allows you ride the solar wave to run your favorite 5V device. The LiPo Rider Pro board is the ideal green power solution for your outdoor sensor design. Attach the LiPo Rider Pro board to your sensor board and it can run on solar power forever! It can also be used to charge mobile phone.
The LiPo Rider Pro is extremely affordable and easy to use. No programming is required. Plug it in and it works. The internal charger IC handles all the power flow between the various components.
In case solar power is not sufficient, the mini USB port allows you to charge your lithium battery through USB. It can also be used to program your kit without detaching the LiPo Rider Pro board.
Note
Now the Lipo Rider Plus is available, Lipo Rider Plus is simply a performance monster, supports up to 5V3A charging current, boost output integration, output up to 5V2.4A, can also output 3.3V 250mA.
Features
-
Battery and Solar panel connector is JST 2.0
-
Stable 5V USB power supply regardless of source
-
Charge/Recharge algorithms built into chip
-
Charge Lithium Polymer Battery through solar power or USB
-
Stable supply voltage through either lithium battery or USB
-
2 x USB ports let you program your kit while charging your Lithium battery
-
LED indications for battery full or charging states
-
4 green LED indicates quantity of electricity of lithium battery
Technical details
Dimensions | 115mm x15mm x25mm |
Weight | G.W 41g |
Battery | Exclude |
Solar input voltage | 4.8V~6.5V |
Charging Current | 400mA~600mA |
Maximum Output Current | 1A |
Battery input voltage | 4.2V |
USB input voltage | 5V |
USB output voltage | 5V |
Part List
LiPo Rider Pro | 1 |
ECCN/HTS
HSCODE | 8504901900 |
USHSCODE | 8525501000 |
UPC | 841454106302 |
EUHSCODE | 8517600000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
-
lipo rider pro great
FAQ
- Page Previous
- Page 1
- You're currently reading page 2