the AI Hardware Partner
Toggle Nav
Loading...

Snap Hook for SenseCAP T1000 Tracker

SKU
114993168
Rating:
100 % of 100

A Leather Keychain for SenseCAP T1000 Tracker, providing both functionality and style, enhancing the usability and convenience of the tracker.

$1.99
In stock
-
+

PRODUCT DETAILS

A Snap Hook for SenseCAP T1000 Tracker, providing both functionality and style, enhancing the usability and convenience of the tracker.

 

SenseCAP T1000 is a compact LoRaWAN® tracker that utilizes GNSS/Wi-Fi/Bluetooth for precise indoor & outdoor location tracking. It boasts self-geo-adaptive capabilities, local data storage, and an impressive months of battery life. Additionally, it is equipped with temperature, light, and motion sensors, making it ideal for a variety of location-based applications.

Features

  • Hands-Free Convenience: Attaching the tracker to a leather keychain allows you to keep your hands free while still carrying the tracker.
  • Compact and portable: Convenient for attaching to keys, bags, and other items.
  • Versatile Accessory: Can be attached to wallets, bags, and even clothing. This versatility ensures you can carry it with you wherever you go.
  • Fashionable and Functional: Leather keychains balance style with practicality, allowing you to accessorize while keeping your keys organized.

Specification

Material

Suede+Zinc alloy

Length

9cm

Width

2cm

Net weight

21g

Usage Scenario

  • Key Tracking: Attaching the tracker to a leather keychain to allows you to keep track of your keys easily.
  • Bag or Backpack Tracking: You can use this Leather Keychain as a safety strap/tether to attach the tracker to your clothes or bags.
  • Travel Companion: You can attach the tracker to your luggage or travel bags, making it easier to locate your belongings in unfamiliar environments.
     

 

ECCN/HTS

HSCODE 8308100000
USHSCODE 8308206000
UPC
EUHSCODE 8308000000
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Well made and a useful product.
    By
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    Perfect accessory.
    By
  3. Documentation
    100%
    Product Quality
    100%
    from order view
    Great product
    By

FAQ

3 Item(s)

Show per page