![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
LTE-M Antenna for Pycom
SKU
113990495
External LTE-M Antenna Kit for use with the FiPy and GPy development boards
- 10+: $10.16
YOU MAY LIKE THIS
PRODUCT DETAILS
External LTE-M Antenna Kit for use with the FiPy and GPy development boards.
Specification
– Lte band 28/38*2
– Frequency: 703~803/2520~2620(MHz)
– Antenna size: 75 x 21 (mm)
– PCB 0.6 mm
Low Bands
– (5, 8, 12, 13, 18, 19, 20, 28)
– Tx frequencies 699 to 915 MHz
– Rx frequencies 729 to 960 MHz
Mid Bands
– (1, 2, 3, 4)
– Tx frequencies 1710 to 1980MHz
– Rx frequencies 1805 to 2170 MHz
Technical details
Dimensions | 75mm x21mm x21mm |
Weight | G.W 40g |
Battery | Exclude |
Part List
External antenna | 1 |
RF Cable Assemblies SMA(F) JK-IPEX MHF U.FL 1.13 100MM | 1 |
SMA Tilt Swivel 1/2 Wave Whip antenna | 1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
HSCODE | 8517707090 |
USHSCODE | 8517620010 |
EUHSCODE | 8531202090 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review