the AI Hardware Partner
Toggle Nav
Loading...

LTE Cat 4 EC25-EMGA-mini-PCIe

The LTE Cat 4 EC25-EMGA-mini-PCIe is a Mini PCIe module that supports LTE-FDD and WCDMA mobile communication technologies and integrates multiple GNSS receivers for faster and more accurate positioning. All of these make it suitable for M2M and IoT applications.

$42.90
In stock
  • 10+: $39.90
-
+

PRODUCT DETAILS

Feature

  • Plug-and-play LTE Cat 4 wireless communication module: Support 2G/3G/4G communication, mounted with standard mini PCIe, ready to use
  • Broad network Compatibility and Applicability: Supports various mobile communication network technologies, including LTE-FDD, WCDMA
  • Built-in multiple GNSS: Includes GPS/GLONASS/BDS/Galileo/QZSS. Satisfies the need for fast and accurate positioning in different environmental conditions.
  • Low Power Consumption: The power consumption of the sleep model is as low as 1.67 mA, and Idle power consumption as low as 18.51 mA
  • Support EMEA/Southeast Asia operators

Description

The LTE Cat 4 EC25-EMGA-mini-PCIe is a Mini PCIe module from Quectel designed for M2M and IoT applications. It features PCI Express® Mini Card standard interface and supports EMEA/Southeast Asia operators. It is suitable for LTE network connections that require stability and reliability.

This module supports multiple mobile communication network technologies, including LTE-FDD and WCDMA. LTE-FDD is the mainstream mobile communication technology standard of the 4G era, while WCDMA is the mainstream mobile communication technology of the 2G and 3G eras. This module ensures normal operation even in remote areas without 3G and 4G networks.

Based on Qualcomm's advanced IZat™ positioning technology (Gen8C Lite), LTE Cat 4 EC25-EMGA-mini-PCIe integrates multiple types of GNSS receivers, supporting GPS, GLONASS, BDS, Galileo, and QZSS positioning technologies, enabling faster, more accurate, and more reliable positioning.

The LTE Cat 4 EC25-EMGA-mini-PCIe integrates multiple industry standard interfaces and supports various drivers and software functions (such as USB to the serial port driver under operating systems such as Windows 7/8/8.1/10/11, Linux, Android, etc.). It can be applied to Raspberry Pi-powered HMI reTerminal DM - Seeed Studio and EdgeBox RPI 200 Edge Computing Controller with 4GB RAM, 32GB eMMC and 2.4/5GHz WiFi - Seeed Studio

Application

  • Industrial Router
  • Smart Home
  • Industrial Automation
  • Green Energy
  • Smart security
  • Mobile gateway
  • Personal tracking
  • Environmental monitoring

Specification

Specification

Value

Cellular technology

LTE Cat 4

Region/Carrier

EMEA/Southeast Asia operators

Size

30.0 x 51.0 x 4.9 mm

Temperature range

● 35°C to +75°C (operating)

● 40°C to +80°C (extended)

Frequency band Information

LTE-FDD: B1/3/5/7/8/20/28

LTE-TDD: B38/40/41

WCDMA: B1/5/8

GSM/EDGE: B3/8

GNSS support

GPS/GLONASS/BDS/Galileo/QZSS (optional)

Carrier Certification

-

Compulsory Authentication

Europe: CE*

Australia/New Zealand: RCM*

Other Certification

RoHS/WHQL

Data rates

LTE-FDD (Mbps): 150 Mbps (downlink) / 50 Mbps (uplink)

LTE-TDD (Mbps): 130 Mbps (downlink) / 30 Mbps (uplink)

DC-HSPA+: 42 Mbps (downlink) / 5.76 Mbps (uplink)

WCDMA: 384 kbps (downlink/uplink)

EDGE: 296 Mbps (downlink) / 236.8 Mbps (uplink)

GPRS: 107 Mbps (downlink) / 85.6 Mbps (uplink)

Voice codecs

HR/FR/EFR/AMR/AMR-WB

Echo algorithm

Echo cancellation/noise suppression

Voice services

Digital voice, VoLTE

USB to serial port driver

Windows 7/8/8.1/10/11, Linux 2.6~5.18, Android 4.x12.x

GNSS and RIL driver

Android 4.x~12.x

USB NDIS driver

Windows 7/8/8.1/10/11

USB GobiNet Driver

Linux 2.6~5.18

USB QMI_WWAN Driver

Linux 3.4~5.18

Power supply voltage

3.0~3.6V, typical value 3.3V

Power consumption (typical)

2.3 mA (sleep), 29.65 mA (idle)

Interface

Quantity

(U)SIM

1

USB 2.0

1

Digital audio (PCM)

1

I2C

1

LED_WWAN#

1

W_DISABLE#

1

UART

1

PERST#

1

Part List

LTE Cat 4 EC25-EMGA-mini-PCIe

x 1

ECCN/HTS

HSCODE 8517799000
USHSCODE 8517180050
UPC
EUHSCODE 8517180000
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ