the AI Hardware Partner
Toggle Nav
Loading...

LTE Cat 4 EC25-AFXGA-mini-PCIe - 2G/3G/4G communication, built-in multiple GNSS, North American operators

SKU
113991134
Rating:
100 % of 100

The LTE Cat 4 EC25-AFXGA-mini-PCIe is a Mini PCIe module that supports LTE-FDD and WCDMA mobile communication technologies and integrates multiple GNSS receivers for faster and more accurate positioning. All of these make it suitable for M2M and IoT applications.

$45.90
In stock
  • 10+: $41.90
-
+

PRODUCT DETAILS

The LTE Cat 4 EC25-AFXGA-mini-PCIe is a Mini PCIe module that supports LTE-FDD and WCDMA mobile communication technologies and integrates multiple GNSS receivers for faster and more accurate positioning. All of these make it suitable for M2M and IoT applications.

Features

  • Plug-and-play LTE Cat 4 wireless communication module: Support 2G/3G/4G communication, mounted with standard mini PCIe, ready to use
  • Broad network Compatibility and Applicability: Supports various mobile communication network technologies, including LTE-FDD, WCDMA
  • Built-in multiple GNSS: Includes GPS/GLONASS/BDS/Galileo/QZSS. Satisfies the need for fast and accurate positioning in different environmental conditions.
  • Low Power Consumption: The power consumption of the sleep model is as low as 1.67 mA, and Idle power consumption as low as 18.51 mA
  • Support North American operators

Description

The LTE Cat 4 EC25-AFXGA-mini-PCIe is a Mini PCIe module from Quectel designed for M2M and IoT applications. It features PCI Express® Mini Card standard interface and supports North American operators. It is suitable for LTE network connections that require stability and reliability.

This module supports multiple mobile communication network technologies, including LTE-FDD and WCDMA. LTE-FDD is the mainstream mobile communication technology standard of the 4G era, while WCDMA is the mainstream mobile communication technology of the 2G and 3G eras. This module ensures normal operation even in remote areas without 3G and 4G networks.

Based on Qualcomm's advanced IZat™ positioning technology (Gen8C Lite), LTE Cat 4 EC25-AFXGA-mini-PCIe integrates multiple types of GNSS receivers, supporting GPS, GLONASS, BDS, Galileo, and QZSS positioning technologies, enabling faster, more accurate, and more reliable positioning.

The LTE Cat 4 EC25-AFXGA-mini-PCIe integrates multiple industry standard interfaces and supports various drivers and software functions (such as USB to the serial port driver under operating systems such as Windows 7/8/8.1/10/11, Linux, Android, etc.). It can be applied to reTerminal DM and EdgeBox-RPI-200.

Application

  • Industrial Router
  • Smart Home
  • Industrial Automation
  • Green Energy
  • Smart security
  • Mobile gateway
  • Personal tracking
  • Environmental monitoring

Specification

Specification Value
Cellular technology LTE Cat 4
Region/Carrier North America
Size 30.0 x 51.0 x 4.9 mm
Temperature range -35°C to +75°C (operating)-40°C to +80°C (extended)
Frequency band Information LTE-FDD: B2/4/5/12/13/14/66/71, LTE-TDD: -, WCDMA: B2/4/5, GSM/EDGE: -
GNSS support GPS/GLONASS/BDS/Galileo/QZSS (optional)
Carrier Certification US: Verizon/AT&T/U.S. Cellular; Canada: Telus
Compulsory Authentication Global: GCF, North America: PTCRB, US: FCC, Canada: IC,
Other Certification RoHS/WHQL
Data rates LTE-FDD (Mbps): 150 Mbps (downlink) / 50 Mbps (uplink), DC-HSPA+: 42 Mbps (downlink) / 5.76 Mbps (uplink), WCDMA: 384 kbps (downlink/uplink), EDGE: -, GPRS: -
Voice codecs HR/FR/EFR/AMR/AMR-WB
Echo algorithm Echo cancellation/noise suppression
Voice services Digital voice, VoLTE
USB to serial port driver Windows 7/8/8.1/10/11, Linux 2.6~5.18, Android 4.x12.x
GNSS and RIL driver Android 4.x~12.x
USB NDIS driver Windows 7/8/8.1/10/11
USB GobiNet Driver Linux 2.6~5.18
USB QMI_WWAN Driver Linux 3.4~5.18
Power supply voltage 3.0~3.6V, typical value 3.3V
Power consumption (typical) 1.67 mA (sleep), 22 mA (idle)
Interface Quantity
(U)SIM 1
USB 2.0 1
Digital audio (PCM) 1
I2C 1
LED_wWAN# 1
W_DISABLE# 1
UART 1
PERST# 1

ECCN/HTS

HSCODE 8517799000
USHSCODE 8517180050
UPC
EUHSCODE 8517180000
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    As expected
    By

FAQ

1 Item

Show per page