![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
LTE Cat 1 Pi HAT (USA - VZW)
LTE CAT 1 Pi HAT is an open-source cellular extension modem for Raspberry Pi, based on u-blox LARA-R2xx series. It is compatible with Raspberry Pi 1 Model B+ and up to Raspberry Pi 4.
- 10+: $59.00
YOU MAY LIKE THIS
PRODUCT DETAILS
LTE CAT 1 Pi HAT is an open-source cellular extension modem for Raspberry Pi, based on u-blox LARA-R2xx series. It is compatible with Raspberry Pi 1 Model B+ and up to Raspberry Pi 4.
This USA version of the LTE CAT 1 Pi HAT is designed for LTE Category 1 networks, embedding common protocols, like TCP/UDP, HTTP.
LTE CAT 1 Pi HAT support UART and USB interfaces. Raspberry Pi can communicate with LTE CAT 1 Pi HAT via UART using AT commands without the need of any special driver.
This Pi HAT is well suited for rapid prototype building.
Features
- Compatible with Raspberry Pi 1 Model B+ and up to Raspberry Pi 4
- Can communicate using UART and USB interfaces
- Includes I2C and Digital Grove connectors to connect Grove modules
- Access to both IPV4/IPV6 with dual stack capabilities
- Wide range of embedded protocols such as TCP, UDP, HTTP, FTP, SSL
- Supports AT commands with 3GPP TS 27.007 [8], TS 27.005 [9] standards
Applications
-
IoT gateway
-
Data logger
-
Vending machine
-
POS
-
Smart home devices
-
Robot
-
Advertising
-
Other scenario need cellular networks
Technical details
Dimensions | 65mm x56mm x18.5mm |
Weight | G.W 53.9g |
Battery | Exclude |
Part List
LTE Cat 1 Pi HAT (USA - VZW) | 1 |
LTE Antenna | 2 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454120384 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |