the AI Hardware Partner
Toggle Nav
Loading...

LPWAN Asset Tracker Dev Kit for Amazon Sidewalk – Wio Tracker 1110

The LPWAN Asset Tracker Dev kit is an open source platform for tracking that supports the Amazon Sidewalk network. It achieves indoor&outdoor positioning and environmental monitoring, powered by the LR1110 and Nordic nRF52840 chips, and compatible with Grove sensors.

$30.90
In stock
-
+

PRODUCT DETAILS

The LPWAN Asset Tracker Dev kit is based on Wio-WM1110 Wireless Module, gathers location data via passive WiFi scanning or GNSS, and communicates with the Amazon Sidewalk network bridges using the BLE and/or LoRa radios.

Note:

Amazon Sidewalk is currently only available in the US. For other regions, you can also choose the Wio Tracker 1110 Dev Board, which is compatible with the worldwide LoRaWAN® network.

 

Feature

  • Support Amazon Sidewalk Network
  • Offers multiple connectivity options including: LoRa®, GNSS(GPS/BeiDou), Bluetooth, Wi-Fi Sniffer
  • Supports over 300+ Seeed Grove Sensors: Making it highly adaptable for different tracking and sensing requirements.
  • Onboard temperature sensor, humidity sensor, and a 3-axis accelerometer: Capturing a wide range of environmental and motion data
  • Fully Open Source Platform: Leverage the extensive LR1110 and nRF52840 open-source ecosystem for infinite application possibilities

Description

Amazon Sidewalk Supported

Amazon Sidewalk is an encrypted free-to-connect long-range network that provides persistent connectivity for billions of devices. It anonymously connects smart devices together and creates a highly reliable shared community network that you can use to create more cost-effective connected solutions.

Multiple positioning technologies

The LPWAN Asset Tracker Dev kit – WM1110 integrates Multi-Purpose Radio Front-End Targeting Geolocation Purposes. It's equipped with GNSS dedicated to outdoor positioning, as well as Wi-Fi Sniffer and Bluetooth scanning for indoor positioning. It's able to automatically transition between outdoor and indoor activities, replacing the need to build different trackers for indoor or outdoor use, this provides all-around location coverage while reducing complexity and cost.

Rich peripherals

In addition to the onboard temperature and humidity sensor(SHT41) and 3-axis accelerometer(LIS3DHTR), it features a series of peripheral interfaces and supports ADC/UART and IIC transmission protocols, which can be connected to 300+ Grove modules, enabling easy upgrades to smarter solutions.

Build an asset tracker application using Amazon Sidewalk

Learn about Amazon Sidewalk and AWS IoT Core for Amazon Sidewalk and how to connect the LPWAN Asset Tracker Dev kit to the wide-reaching Amazon Sidewalk network and integrate with AWS IoT Core.

At AWS re:Invent 2023, the AWS IoT team organized the IOT303 Asset Tracking Workshop. Over 200 developers participated and built their first asset-tracking solutions using the kit, Amazon Sidewalk network, AWS IoT Core, and Amazon Location Service.

Hardware Overview

Application

Specification

LoRa® and Positioning (Semtech LR1110)

Frequency Plan

863~928MHz

Sensitivity

-125dBm @125K/SF7

-141dBm @125K/SF12

Output Power

20dBm max @LoRa®

Positioning Technology

GNSS(GPS/BeiDou), WiFi Sniffer

Range

2~10km (Depends on antenna and environment)

Bluetooth(Nordic nRF52840)

Bluetooth

Bluetooth 5.3

Flash

1MB

RAM

256KB

Protocol

Bluetooth LE, Bluetooth mesh, Thread, Zigbee, 802.15.4, ANT and 2.4 GHz proprietary stacks

Output Power

6dBm max @Bluetooth

General

Voltage - supply

5V (USB 2.0 Type-C)

Battery Connector

4.5V

Interface

RFIO

GNSS Antenna Connector* 1

LoRa Antenna Connector* 1

USB type-C

* 1

Grove Interface

ADC* 1 I2C* 1 UART* 1

Digital*3

Button

USER

Configurable button

RESET

Reset

Exterior FLASH Memory

2M

Onboard Sensors

TH Sensor (SHT41)

 

Range

Accuracy

Temperature

-40~125°C

± 0.2°C

Humidity

0~100%RH

±1.8%RH

3-Axis Accelerometer(LIS3DHTR)

Range

±2g, 4g, 8g, 16g

Bandwidth

0.5Hz ~ 625Hz

Sensitivity (LSB/g)

1000 (±2g) ~ 83 (±16g)

Part List

Wio Tracker 1110 Dev Board

x1

Lithium-ion Battery (3.7V-1000mAH)

x1

3M thick bubble cotton double-side adhesive

x1

Plastic Packing Box

x1

ECCN/HTS

HSCODE 8517180050
USHSCODE 8543708800
UPC
EUHSCODE 8543709099
COO CHINA

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ