![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
LPS8 Indoor LoRaWAN Gateway (Included SX1308 LoRa Concentrator) - 868MHz
The LPS8 is an open source LoRaWAN Gateway. It lets you bridge LoRa wireless network to an IP network via WiFi or Ethernet. The LoRa wireless allows users to send data and reach extremely long ranges at low data-rates.
- 10+: $105.00
YOU MAY LIKE THIS
PRODUCT DETAILS
The LPS8 is an open source LoRaWAN Gateway. It lets you bridge LoRa wireless network to an IP network via WiFi or Ethernet. The LoRa wireless allows users to send data and reach extremely long ranges at low data-rates.
The LPS8 uses Semtech packet forwarder and fully compatible with LoRaWAN protocol. It includes a SX1308 LoRa concentrator, which provide 10 programmable parallel demodulation paths.
LPS8 has pre-configured standard LoRaWAN frequency bands to use for different countries.User can also customized the frequency bands to use in their own LoRa network.
Additionally, we highly recommend that you use our SenseCAP M2 Multi-Platform LoRaWAN Gateway, which is a standard LoRaWAN® gateway that supports connection to different network servers. With its affordable price of $99, its cost-effectiveness becomes a standout advantage, especially when building your private LoRaWAN network.
Features
- Open Source OpenWrt system
- Managed by Web GUI, SSH via LAN or WiFi
- Emulates 49x LoRa demodulators
- LoRaWAN Gateway
- 10 programmable parallel demodulation paths
- Frequency Bands: EU868
Applications
- Smart Buildings & Home Automation
- Logistics and Supply Chain Management
- Smart Metering
- Smart Agriculture
- Smart Cities
- Smart Factory
Specifications
LoRa Spec:
- 1 x SX1308 + 2 x 1257 LoRa Tranceiver
General Specification:
- 10M/100M RJ45 Ports x 1
- 1 x 2.4G WiFi (802.11 bgn)
- 1 x USB host port
- Power Input via USB Type-C: 5V, 2A
ECCN/HTS
HSCODE | 8517629990 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |