the AI Hardware Partner
Toggle Nav
Loading...

LHT65N LoRaWAN Temperature & Humidity Sensor - 915MHz

SKU
113990755

The Dragino LHT65N Temperature & Humidity sensor is a Long Range LoRaWAN Sensor. It includes Temperature & Humidity sensor and has an external sensor connector to connect to external sensors such as Temperature Sensor, Soil Moisture Sensor, Tilting Sensor, etc.

 

 

 

$35.00
In stock
  • 10+: $34.00
-
+

PRODUCT DETAILS

Features

  • Wide Measuring Range: can measure air temperature range from -40 ~ 80°C and humidity range from 0 ~ 96.0 %RH
  • Low-power consumption: 2400mAh battery for more than 10 years
  • Long-range data transmission: Data can be transmitted within a range of 3~5 kilometers
  • Support for multiple platforms: Quick to use on platforms like Helium and TTN
  • Optional external probe: Supports external probes, such as the addition of surface temperature detection sensors.
  • Data retrievability: a maximum of 178 historical data items can be extracted through a downlink command for you to retrieve sensor value 
  • Alarm Function: Not all the data is valuable. LHT65N enables you to focus on those data that you need to take action for
  • Flexible parameter configuration: Supports AT commands to change parameters, can remotely configure parameters through LoRaWAN Downlink

 

Description

LHT65N allows users to send data and reach extremely long ranges. It provides ultra-long range spread spectrum communication and high interference immunity whilst minimizing current consumption. It targets professional wireless sensor network applications such as irrigation systems, smart metering, smart cities, building automation, and so on.

LHT65N has a built-in 2400mAh non-chargeable battery which can be used for more than 10 years. It is fully compatible with the LoRaWAN v1.0.2 protocol, it can work with the standard LoRaWAN gateway. Also, it has 3200 data records with datetime which can be retrieved with datetime for further analysis.

Note

LHT65N is mainly used for indoor environment monitoring. If you need a sensor that meets the industrial standards, you can choose SenseCAP S2101 LoRaWAN Air Temperature and Humidity Sensor, which can work from -40℃ to 80 ℃ and has IP66 rugged case to withstand exposure to an outdoor environment. S2101's built-in 19Ah battery can support up to 10 years of usage while built-in Bluetooth can enable 1 minutes integration to quickly get it started.  

 

Specifications

Air temperature

Range

-40 ~ 85 °C

Resolution

0.01 °C 

Accuracy

Typ ±3 °C

Long Term Drift

< 0.02 °C/yr

Air Humidity

Range

0 ~ 96 %RH

Resolution

0.04 %RH

Accuracy

Typ ±3 %RH

Long Term Drift

< 0.02 °C/yr

External Temperature Probe

Name

AS-01 base on DS18B20

Accuracy Range

±0.5°C accuracy from -10°C to +85°C

±2°C accuracy from -55°C to +125°C

Resolution

0.0625°C

Operation Temperature

-40 °C ~ 125 °C 

Cable Length

2 meters

Working voltage

2.35v ~ 5v

Applications

  • Wireless Alarm and Security Systems
  • Home and Building Automation
  • Automated Meter Reading
  • Industrial Monitoring and Control
  • Long range Irrigation Systems,etc.

 

Package Includes

  • 1 x LHT65N
  • 1 x DS18B20 Temperature Sensor
  • 1 x Program Cable. 

 

Dimensions and Weight

Device:

  • Size:135 x 70 x 30 mm/pcs
  • Weight: 105g

Package:

  • Size:145 x 80 x 50 mm/pcs
  • Weight: 170g
 

ECCN/HTS

HSCODE 9025900090
USHSCODE 9026104000
UPC
EUHSCODE 9013101000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    80%
    Documentation
    80%
    from order view
    Easy to setup and use. Does exactly what I expected.
    By

FAQ

1 Item

Show per page