![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
LCD EXT breakout of 0.5mm FPC
SKU
103990024
A breakout board for FPC cables, up to 60 pin
YOU MAY LIKE THIS
PRODUCT DETAILS
A breakout board for FPC cables, up to 60 pin.
Technical details
Dimensions | 55mm x40mm x6mm |
Weight | G.W 8.5g |
Battery | Exclude |
Part List
LCD EXT breakout of 0.5mm FPC | 1 |
ECCN/HTS
HSCODE | 8517709000 |
UPC | 841454106418 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page