![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
LCD 8*2 Characters - Blue back light
SKU
104990017
Features
Compatible with Arduino LiquidCrystal LibraryLCD Display Mode: STN-YG, Positive, TransflectiveViewing Angle: 6:00Driving Method: 1/16 duty, 1/5 biasBacklight: Blue LED BacklightText Color: WhiteDimension(mm): 58 x 32 x 14MAX
- 10+: $5.36
- 20+: $5.06
- More
- 50+: $4.76
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Compatible with Arduino LiquidCrystal Library
- LCD Display Mode: STN-YG, Positive, Transflective
- Viewing Angle: 6:00
- Driving Method: 1/16 duty, 1/5 bias
- Backlight: Blue LED Backlight
- Text Color: White
- Dimension(mm): 58 x 32 x 14MAX.
- Character Res: 8 x 2
Driver Voltage: 5 VDC
Technical details
Dimensions | 50mm x50mm x9.8mm |
Weight | G.W 21g |
Battery | Exclude |
Part List
LCD 8*2 Characters - Blue back light | 1 |
ECCN/HTS
HSCODE | 8531909000 |
LEARN AND DOCUMENTS
Documentations
-
Resources
SHARED BY USERS
REVIEWS
Write Your Own Review