![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
LCD 20*4 Characters - White back light
SKU
104990002
A bigger LCD than 16x2 LCD, this LCD is a 20 character by 4 line display with white text on blue background
YOU MAY LIKE THIS
PRODUCT DETAILS
A bigger LCD than 16x2 LCD, this LCD is a 20 character by 4 line display with white text on blue background. With the same 16-pin interface as HD44780 driver, it is also fully compatible with Arduino LiquidCrystal library.
Specifications
-
Compatible with Arduino LiquidCrystal Library
-
LCD Display Mode: STN, Positive, Transflective
-
Viewing Angle: 6:00
-
Driving Method : 1/16 duty, 1/5 bias
-
Back Light : Blue LED Backlight
-
Text Color: White
-
Outline Dimension: 98 x 60 x 14 MAX
-
Character Res: 20 x 4
-
Driver Voltage: 5 VDC
Documents
Technical details
Dimensions | 110mm x80mm x11mm |
Weight | G.W 64g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531200020 |
UPC | 841454106432 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page