![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
LCD 16x2 Characters - White Text Blue Background
SKU
104990004
This is a basic 16 character by 2 line LCD display with white text on blue background, utilizing the extremely common HD44780 parallel interface chipset
- 10+: $8.01
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a basic 16 character by 2 line LCD display with white text on blue background, utilizing the extremely common HD44780 parallel interface chipset.
Features
- Compatible with Arduino LiquidCrystal Library
- 16 characters wide, 2 rows
- White text and blue background
- Built in character set supports English and digital text
Specifications
- LCD Display Mode: STN, Negative, Transmissive
- Viewing Angle: 6H
- Driving Method: 1/16 duty, 1/5 bias
- Character Res: 16 x 2
- Back Light: Blue
- Text Color: White
- Driver Voltage: 5V DC
- Outline Dimension: 80 x 36 x 15.8 MAX
Documents
Technical details
Dimensions | 80mm x40mm x9.5mm |
Weight | G.W 35g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531909000 |
USHSCODE | 8471490000 |
UPC | 841454106449 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review