![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
LCD 16*2 Characters - Green Yellow back light
SKU
104990001
This is a basic 16 character by 2 line display with black text on a yellow background. Utilizes the extremely common HD44780 parallel interface chipset.
- 10+: $6.76
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
This is a basic 16 character by 2 line display with black text on a yellow background. Utilizes the extremely common HD44780 parallel interface chipset.
Specification
-
Compatible with Arduino Liquid Crystal Library
-
LCD Display Mode: STN, Positive, Transflective
-
Viewing Angle: 6:00
-
Driving Method: 1/16 duty, 1/5 bias
-
Back Light: Yellow-Green LED backlight
-
Text Color: Black
-
Outline Dimension: 80 x 36 x 15.8 MAX
-
Character Res: 16 x 2
-
Driver Voltage: 5 VDC
Documents
Technical details
Dimensions | 80mm x50mm x12mm |
Weight | G.W 38g |
Battery | Exclude |
Part List
LCD 16*2 Characters - Green Yellow back light | 1 |
ECCN/HTS
HSCODE | 8531909000 |
USHSCODE | 8471490000 |
UPC | 841454106456 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Resources
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewDisplay with good contrast, good value for money, easy to find examples of use
-
from order viewGood display for microprocessor systems, compatible with the HD44780 controller
-
from order viewNice LCD for getting started and advanced projects with microcontrollers. Docmentation is available.
-
from order viewAmazing product which works with any MCU: Arduino, Seeedstudio XIAO, and MBED.
FAQ
Show
per page