![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
L3D Cube (8x8x8 Full Color Kit)
- 10+: $359.10
YOU MAY LIKE THIS
PRODUCT DETAILS
The L3D Cube is a 3D LED display that will blow your MIND! 512 RGB LEDs in a 8x8x8 array. Works out of the box. 100% open-source. Programmable over your home's wifi. Built-in microphone for INSANE music visualizations. This is the top selling 8x8x8 3D LED Cube kit in the world with an ever-expanding collection of 3D LED Cube apps at CubeTube.org.
L3D Cube: Your First Volumetric Display from Looking Glass on Vimeo.
Features
The L3D Cube is a full color 8x8x8 LED cube that shows brilliant images and animations in 3D.
Easier to assemble than an Ikea shelf! Takes just 30 minutes, no soldering required.
No programming required to get started -- just assemble and plug it in. Comes preloaded with our most popular visualizations.
Once you're ready to start programming on the Cube, make new 3D apps in minutes using Processing or Arduino (a.k.a.Wiring).
Create and share your own 3D Cube apps online at CubeTube.org with a click of a button.
All of the hardware & software is completely open source under a Creative Commons Attribution-Sharealike 2.5 license.
Specification
Power: 5V 1A USB power can handle most applications on your Cube - so, this sucker can run off your computer, wall wart, or a battery pack. For super intense visualizations, we've also included a 2A adapter. 100VAC - 220VAC input (you will need to supply your own prong adapter if outside the US)
512 WS2812B RGB LEDs, 100% tested. We ship with a replacement reed of 8 LEDs, just in case.
Comes with a Spark Photon for instant WiFi connectivity and blazing processor speeds.
Arduino-compatiable -- includes headers for adding your favorite Arduino.
Laser-cut acrylic housing.
Built-in microphone and 3-axis accelerometer.
Assembly instructions here.
Product Weight: 1089.0 grams
Product Dimensions: 25cm x 22cm x 7cm
Five ways to use your L3D Cube
Plug it in, no setup! A standard set of visualizations will automatically start playing when you first plug in your cube. *NEW: you can control the visualizations by tilting your cube, thanks to the included accelerometer!
Download new applications from CubeTube wirelessly to your cube with the click of a button.
Write your own programs for the Cube in Arduino language or Processing. The programs can be stored in the cube's memory or can be streamed to your cube from a computer over your WiFi network. Here's the definitive guide to programming in 3D in a cube.
Connect together multiple cubes and make them interact.
Hack it! Add your own sensors for new interactions or make improvements to your cube itself. Everything (hardware+software) is open-source and fully documented so hacking is fun!
Documents
Cube firmware: https://github.com/enjrolas/L3D-Software
Cube hardware: https://github.com/enjrolas/L3D-Hardware
Processing library: https://github.com/enjrolas/L3D-library
For technical support and suggestions, please visit our forum.
Technical details
Dimensions | 250mm x200mm x70mm |
Weight | G.W 1095g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9405409000 |
UPC | 841454106548 |
COO | CHINA |
RoHS | 1 |