L3D Cube(6x6x6 Full Color Kit)
- 10+: $195.00
YOU MAY LIKE THIS
PRODUCT DETAILS
The starter “Casual L3D Cube” is your light show on the go, for home, dorm, or office use.Illuminate your life with interactive music visualizations. Assembly takes less than 30 minutes — absolutely no programming required!
What’s included:
•216 full-color LED lights
•10 preloaded visualizations
•Built-in accelerometer & microphone
•Exclusive access to free visualizations at L3DCube.com
Lights and Music
Just like its predecessor, the 6x6x6 L3D Cube comes with a microphone for the most visually arresting sound visualizations on the block!
Shake it Like a Polaroid Picture
This motion-reactive feature brings your L3D Cube to life.
Switch visualizations by shaking it from left to right.
Matrix Pre-loaded
Your cube comes locked and loaded with 10 visualizations. Enough to entertain you for hours on end. Download new sets of visualizations via CubeViz on L3DCube.com.
Assembled Dimensions | 170 (H) x 145 (W) x 145 (T) mm |
Assembled Weight | 530 g approx |
No. Of Leds | 216 |
Color | Matte |
Main Material | Acrylic, LED, PCB |
Input | USB powered, adapter included |
Conformances | cUL, FCC, RoHS |
For more information, please click github
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 530g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9405100000 |
UPC | 841454119791 |
COO | CHINA |