![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Kraft case - 124x54x37 mm
SKU
324000002
This is a little kraft case, you need assemble and install it then use
- 10+: $1.80
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a little kraft case, you need assemble and install it then use. The kraft can open like a drawer. The kraft have nice touch feel, Environmental and unexpensive.
Feature:
- Lightweight
- Convinient
- kraft
Specification:
- Out dimension: 124*54*37(mm)
- Inter dimension:105*36*35(mm)
- Made of 350g kraft
Technical details
Dimensions | 190mm x150mm x4.3mm |
Weight | G.W 27g |
Battery | Exclude |
ECCN/HTS
HSCODE | 4819200000 |
UPC | 841454114246 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review