![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Konashi - Computing Toolkit With WML-C69 For iOS
Konashi is a microcontroller board with a Bluetooth Low Energy (BLE) module
YOU MAY LIKE THIS
PRODUCT DETAILS
FEATURES
-
Programming languages
-
• Objective-C supported
-
• SDK (Konashi-ios-sdk) is provided as an open source library.
-
• Javascript supported/
-
• SDK (konashi-js-sdk, konashi-bridge.js) are provided as open source libraries.
-
• For easier use, konashi.js is available in APP Store (see http://konashi/ux-xu.com/kjs/).
-
Supports Apple iOS devices (see below Supported devices)
-
Bluetooth Low Energy
-
• Built-in wireless module with Bluetooth Low Energy technology
-
• Connect konashi with your smartphone or tablet wirelessly
-
Reconfigurable I/O pins
-
• I/O pins and its functions is reconfigurable by application
SUPPORT DEVICES
Series Name | Model | OS |
iPhone | iPhone 4S, iPhone 5, iPhone 5S | iOS6.0 〜 ( iOS7.0.4 recommended ) |
iPad |
iPad mini (1st generation / November 2012 model)
iPad mini (2nd generation / November 2013 model)
iPad (4th Generation / November 2012 Model),
iPad (3rd Generation / March 2012 Model)
iPad Air
|
iOS6.0 〜 ( iOS7.0.4 recommended ) |
iPod touch | iPod touch (5th Generation) | iOS6.0 〜 ( iOS7.0.4 recommended ) |
Ratings | Min | Typ | Max | Unit |
Temperature range | -30.0 | - | 85.0 | ℃ |
External main supply voltage (*1) | 3.2 | - | 12.0 | V |
Internal main supply voltage (*2) | 1.8 | - | 3.6 | V |
Input voltage | 1.2 | - | 3.6 | V |
• A battery terminal and USB-microB connector are called External main supply. It has a backflow prevention function and swithes a main supply into higher voltage source automatically.
• Supply voltage from lithium-ion coin cell battery.
Ratings | Min | Typ | Max | Unit |
Input voltage | 0 | - | 1.3 | V |
PART LIST
-
• 1x konashi
-
• 1x Lithium-ion coin cell battery: CR2032 model
DOCUMENTS
-
• Click to download Konashi Circuit Diagram and Layout .
-
• We have published all documents about the software library at the konashi official website.
Technical details
Dimensions | 190mm x190mm x5.5mm |
Weight | G.W 31g |
Battery | Exclude |
Part List
Konashi - Computing Toolkit With BLE For iOS | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | 841454106562 |
EUHSCODE | 8543709099 |
COO | JAPAN |
RoHS | 1 |