![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
KiwiSDR Enclosure
SKU
114991251
Sdr, kiwi, kiwisdr, enclosure
YOU MAY LIKE THIS
PRODUCT DETAILS
Metal enclosure for the KiwiSDR kit or KiwiSDR board when used with a BeagleBone Green.
Includes internal cooling fan that plugs into the Grove connector of the BeagleBone Green for power.
Technical details
Dimensions | 120mm x80mm x50mm |
Weight | G.W 284g |
Battery | Exclude |
Material | Anodized aluminum |
Part List
Top and bottom annodized aluminum enclosure pieces | 2 |
Annodized aluminum end plates with connector cutouts | 2 |
3.3V fan with BeagleBone Green compatible Grove connector | 1 |
Strip of double-sided sticky tape for fan mounting | 1 |
M3 metal screws | 12 |
M3 star washers | 6 |
M3 plastic nuts | 4 |
metal standoffs | 3 |
plastic standoffs | 1 |
Bumper feet for bottom of enclosure | 4 |
ECCN/HTS
HSCODE | 8414599060 |
USHSCODE | 8414519090 |
EUHSCODE | 8414591500 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review
-
There is an updated assembly guide (v1.1) available here: http://www.kiwisdr.com/files/enclosure.1.1.pdf
FAQ
Page
- Page Previous
- Page 1
- You're currently reading page 2
Show
per page