![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Kittenbot Building Block compatible 270° Geek Servo & 360° Geek Motor-4pcs
Kittenbot Geek servo & motor kit contain 2pcs gray color 270°servo and 2pcs red color 360°motor, both with LEGO compatible casing for building your projects fast with LEGO and Micro:bit/Arduino/Raspberry Pi.
- 10+: $16.92
YOU MAY LIKE THIS
PRODUCT DETAILS
Kittenbot Geek servo & motor kit contain 2pcs gray color 270°servo and 2pcs red color 360°motor, both with LEGO compatible casing for building your projects fast with LEGO and Micro:bit/Arduino/Raspberry Pi.
Features
● Using high-quality motors and high-quality brush materials.
● Practicality, durability, and longevity, far beyond the 9g small steering gear.
● Strong compatibility, whether it is the program or mechanical structure for LEGO-build, as far as possible compatible processing.
● The control is simple, similar to the conventional 9g small steering gear control method, the 90° pulse width is 1500, and the decelerating DC motor with measurable speed is the main one.
● Small size, good design, self-contained cross output shaft.
Specifications
● Working voltage: 3.3V~6V
● Rated voltage: 4.8V
● Rated current: 200ma
● Stall current: 700ma
● Sliding current: 450ma
● Maximum torque: 500g.cm
● Angle speed of the gray color servo: 60°/0.12s
● Maximum RPM of the red color motor: 70
● Net weight: 12.8g (a single servo), 12.4g (a single motor)
● Quantity: 2pcs gray color servo + 2pcs red color motor
Connect to Robotbit
Conventional servo steering line sequence:
Red positive
Brown negative electrode
Yellow data pin (control pin)
Part List
Gray Color Servo x 2
Red Color Motor x 2
ECCN/HTS
HSCODE | 8501101000 |
USHSCODE | 8501104080 |
UPC | |
EUHSCODE | 8501109390 |
COO | CHINA |
RoHS | 1 |