![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Kittenbot meowbit (Programmable Handheld game console, micro:bit compatible)
Meowbit is a card-sized graphical retro game computer with allows you coding with Makecode arcade and Python.
- 10+: $32.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Meowbit is a card-sized graphical retro game computer with allows you coding with Makecode arcade and Python. In other words, it can use combines game programming with hardware devices.
Meowbit is a card-sized graphical programming video game console designed for teenagers. It contains 1.8' full-color screen, 6 x programmable buttons ,1 x buzzer, built-in light sensor, temperature sensor, SD card slot (For external storage), multiplayer connector and edge connector. Especially the edge connector could access most micro:bit expansion boards. We recommend using Robot:bit for Mewobit, it can help you create a robot quickly.
Features
● 160 x 128 full-color TFT LCD provides a more vivid interactive interface
● Easy to use graphical programming, learning while playing experience through game programming
● Cross-cutting functions including hardware and software
● Abundant hardware resources made infinite possibility possible
● Support multi-platform including Makecode arcade, Kittenblock, scratch3.0, MicroPython; support multi-language
● Support diagraming, showing the data changing of the sensors more intuitive
Hardwares
1. Charging/work indicator |
11. Button A/B |
Parameters
● MCU:STM32F401RET6, 32-bit ARM Cortex M4 core
● Operating voltage: 3.3V
● Supply voltage:USB(5V), Lithium battery pack(3.7~4.2V)
● Output current: 500mA(max)
● Dimensions: 52x76x12(mm)
● MacOS, Windows7 and above
Programming mode
● Makecode Arcade graphical programming mode
● MicroPython programming mode
Scenarios
Part List
- Meowbit x 1
- Silicone Sleeve for Meowbit x 1
- Not included: 6x40x20mm 3.7V 450mAh Lithium Ion Battery with JST 2.0mm PH, 2-Pin connectorx1
ECCN/HTS
HSCODE | 9504901000 |
USHSCODE | 9504909080 |
UPC | |
EUHSCODE | 9405413910 |
COO | CHINA |
RoHS | 1 |