![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Frog:bit Gamepad for Micro:bit & Meowbit
Joyfrog is a programmable interactive gamepad that can be programmed with Makecode Scratch. It's easy to use and can be connected to micro:bit as a gamepad expansion board. It can also be used independently as a programming board through Kittenblock scratch programming software.
- 10+: $29.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Joyfrog is able to be recognized as a HID input device automatically when it is plugged into the computer. It eliminates the need to manually install the driver and can be used as part of the keyboard input button without opening any programming software. Joyfrog controls the movements of the stage character through the programmable joystick and the buttons of it.
The Joyfrog can be used as a music module for Scratch. After connecting the connecting finger contacts to several fruits through the alligator clip, we can easily make a fruit instrument. Scratch's music module has 18 percussion instruments, for students to imagine what is possible.
In addition, the frog handle has two PH2.0 3pin connectors, which can be connected to the conventional 3pin sensor on the market. There are two PH2.0 4PIN interfaces, you can insert the PowerBrick modules of Kittenbot to make the DIY projects more abundant.
The on board infrared emitter/receiver has built-in automatic infrared decoding NEC. You can decode the conventional remote control on the market and return the decoded data to Kittenblock. You can also record it and then programmatically send different IR codes so that you can control the infrared devices in your home as well as 2.4G infrared wireless toy cars/robots.
Features
Act as a Gamepad
Fruit piano function
Infrared remote control
Easy to control infrared devices in your home(such as TVs, projectors, etc.)
Specification
1. Infrared receiver
2. Audio interface
3. Audio / buzzer switch
4. Reset button
5. DFU mode button
6. 4P module interface
7. Joystick
8. connecting finger contacts (1~8, GND)
9. Microbit 40PIN horizontal interface
10. Main chip
11. Buzzer
12. Button (X, Y, A, B)
13. 4P I2C interface
14. Micor USB connector
15. Infrared emitter
16, 17. 3P module interface
Size
128mmx80mmx35mm
Main Controller
GD32F350C8T6, flash64kb, SRAM8kb, 108MHZ
Onboard programming resources
Two-axis joystick, four buttons, infrared emitter/receiver, 8 connecting finger contacts for alligator clips, buzzer, audio/buzzer switch
Interfaces
Micro:bit 40pin horizontal connector x 1, GVAB 4pin PH2.0 x 2, GVS 3pin PH2.0 x 2, 3.5 audio Jack x 1, standard NRF24L01 8pin 2.4G wireless interface x 1
Supported programming environment
Kittenblock, Makecode
Input voltage
5V
Power supply port
micro USB
Part List
Joyfrog gamepad board x 1
Battery holder x1
Micro USB Cable x 1
silicon case for gamepad board x 1
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewGood quality and fast delivery.