![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
KittenBot Micro:Bit Case - Silicone Sleeve - Red
SKU
114991661
KittenBot Micro:Bit Case - Silicone Sleeve,KittenBot,Micro:Bit Case,Case,Silicone Sleeve,Blue,protection,kids
- 10+: $3.82
YOU MAY LIKE THIS
PRODUCT DETAILS
Perfectly designed
Full access to the bottom pins, A B buttons, USB ports and any other connectors; Perfectly to show the LED light effect; (Micro:bit not Included)
Food grade silicone material
Liquid silicone rubber provide smooth skin texture, scratch-resistant and full protect; Protect Micro:bit Board from external wear; Let the classroom teaching more safe and good admission
Adorable and colorful
Micro:bit Protective Silicone Case is aimed to create a more positive and interesting programming environment for children, to get rid of the past boring programming life
Cute and unique appearance
Cute face and red candy colors make your Micro: Bit looks more lovely
Technical details
Dimensions | 56mm x45mm x12mm |
Weight | G.W 12g |
Battery | Exclude |
Part List
Red Micro:bit Protective Silicone Case | 1 |
ECCN/HTS
HSCODE | 3926909090 |
USHSCODE | 3926908500 |
UPC | 841454121565 |
EUHSCODE | 3926909705 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review